(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø30 Zinc Diecast Series, Color Directional Indicator Cap【5 Pieces Per Package】

ø30 Zinc Diecast Series, Color Directional Indicator Cap

[Features]
· ø30 zinc diecast series color directional indicator cap

PDF

Part Number

Configured Part Number is shown.

TW-HC1WPN05

 
Part Number
TW-HC1WPN05
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 4.44

5 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Material (Main Body) Polyacetal Resin Color White
Dimensions(mm) W 21 × H 18 × D 5 Number with packs(Piece) 5

Please check the type/dimensions/specifications of the part TW-HC1WPN05 in the ø30 Zinc Diecast Series, Color Directional Indicator Cap series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)