(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AC Adapter Unit / Flasher Unit Removal Tool

AC Adapter Unit / Flasher Unit Removal Tool

[Features]
· Removal tool for an AC adapter unit and flasher unit

PDF

Part Number

Configured Part Number is shown.

MT-100

 
Part Number
MT-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 7.36

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Apply AP Series/ UZ6 Material Metal (Stainless Steel) Outer diameter/dimensions(mm) W90 x D16
Note This type is used by hooking the tip on the unit coupling hook and pulling it towards you.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)