(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flat Keys for Keyed Selector Switches【2 Pieces Per Package】

Flat Keys for Keyed Selector Switches

CW series maintenance component. Plate key for selector switch with key. Metallic (zinc: nickel plating) 1 pack contains 2 pcs. of the same type.

PDF

Part Number

Configured Part Number is shown.

LA9Z-SK-0HPN02

 
Part Number
LA9Z-SK-0HPN02
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 23.11

2 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Specifications Reversible type Features Key Number: 0H
Apply CW Series/LB Series/A6 Series/L6 Series Material (Main Body) Metal (zinc/nickel-plated) Dimensions(mm) 14 x 30.8 x 2
Number with packs(Piece) 2 Note Standard keys

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)