(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø22 Control Unit, Lock Nut

ø22 Control Unit, Lock Nut

MW series control unit maintenance component. ø22 lock nut for control units. Metallic (zinc die-cast: chrome plating)

PDF

Part Number

Configured Part Number is shown.

MW9Z-LN

 
Part Number
MW9Z-LN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 6.21

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Apply MW Series Material (Main Body) Metal (zinc diecast/chrome-plated)
Outer Diameter(mm) φ28.4 Thickness(mm) 5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)