(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Small Control Unit Shielding Plate【5 Pieces Per Package】 (Part Numbers)

Small Control Unit Shielding Plate

MC series compact control unit maintenance component. It is attached to the color screen for split illumination. Material: PBT resin. 1 pack contains 5 pcs. of the same type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MC9Z-S2PN05
MC9Z-S3PN05
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSpecifications Apply

SGD 7.48

5 Pieces Per Package

1 Pack(s) 5 Day(s) or more For 2-division illuminationMC2D type

SGD 7.48

5 Pieces Per Package

1 Pack(s) 4 Day(s) or more For 4-division illuminationMC3D type

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Material (Main Body) PBT Resin Number with packs(Piece) 5
Note Split illumination colored screen is included.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)