(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MA Series Accessory, Vertical Leaf Spring【10 Pieces Per Package】

MA Series Accessory, Vertical Leaf Spring

[Features]
· Replace the MA3's leaf spring with these vertical leaf springs (sold separately) to affix it on its long side for vertical mounting

PDF

Part Number

Configured Part Number is shown.

MA9Z-T3PN10

 
Part Number
MA9Z-T3PN10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 10.95

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Features Long-side close mounting OK Apply MA3 type
Material (Main Body) Stainless Steel Number with packs(Piece) 10 Note Panel cutting dimensions: 17.8 mm (mountings = N) -1.6 mm × 22.4 mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)