(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø22 TW/HW Series Illuminated Push Button Lens

ø22 TW/HW Series Illuminated Push Button Lens

[Features]
· ø22 TW/HW series illuminated push button lens

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ALW41LD-C-K

Product Specifications

Product NameSpecificationsPart NumberNotes
Lens
(For illuminated push button)
Circular protruding types
For unit
AS resin
ø23.6
H8.6
ø23.6
H8.6
24.8 × 24.8
H9.6
ø29.0/ø23.6
H12.7
ALW2L-* PN05* (Color code): R, G, S
Circular protruding types
For unit
(registering Type)
ALW21L-* PN05* (Color code): R, G, S, C *
Square protruding type
For unit
ALQW21L-* PN05* (Color code): R, G, S, C *
ø29 lens
For unit
(registering Type)
ALW31L-* PN02* (Color code): R, G, S, C *
ALW31LD-* PN02* (Color code) A

Notification of specification change

[Changes]It will be implemented sequentially from the shipment in March 2021.
[Notes]There is a possibility of mixed old and new shipments. Please note this in advance.
Part Number
ALW41LD-C-K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 5.45

3 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications For large type ø40 lens (registering Type) Number Of Inputs HW Series / SwitchNet HW Series Output Specification AS resin
Number of analog input channels Transparent Number of analog output channels ø40

Please check the type/dimensions/specifications of the part ALW41LD-C-K in the ø22 TW/HW Series Illuminated Push Button Lens series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)