(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

K-8075-6.1

K-8075-6.1

[Features]
・ A small mold knob for ø6 shafts that matches the standard product and fingertips
・ Made in Japan

PDF

Japanese Only

Part Number

Configured Part Number is shown.

K-8075-6.1

 
Part Number
K-8075-6.1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 2.60

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Knob Main Body Material Phenol Color Black
Outer Diameter(φ) 12.5 Internal Diameter(φ) 6.1 Conforming tools Hexagon wrench (nominal 1.5)
Set Screw M3

Please check the type/dimensions/specifications of the part K-8075-6.1 in the K-8075-6.1 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)