(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø22 HW Series Button Cover

ø22 HW Series Button Cover

[Specifications]·ø22 HW series button cover. ·Material (main body): made of transparent silicone rubber, protective structure: IP65

PDF

Part Number

Configured Part Number is shown.

HW9Z-D7D

 
Part Number
HW9Z-D7D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 9.29

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications For Two Point Push-Button Switch Apply HW series Protective Structure IP65
Material (Main Body) Transparent Silicone Rubber

Please check the type/dimensions/specifications of the part HW9Z-D7D in the ø22 HW Series Button Cover series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)