(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø16 AP Series Miniature Pilot Light (Part Numbers)

ø16 AP Series Miniature Pilot Light

BA9S base built-in LED bulb type. Complete with 110 tab terminal (also used for soldering) type and screw terminal type

[Features]
· BA9S base IDECLSTD type LED bulb is used as the light bulb.
· 7 illumination colors.
· Red, green, amber, yellow, milk white, blue, pure white.
· Complete with screw terminal type and tab terminal (also used for soldering).
· The protective structure is IP65.
· External resistance not required.
· Built-in rectifier / protection diode (current-limiting resistor and protection diode built into the LSTD type LED bulb).

PDF

Part Number

Configured Part Number is shown.

AP6HS5MMR

 
Part Number
AP6HS5MMR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Color Rated Voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape With 3-direction barrier Terminal shape Built-in LED specifications Main Body Color

SGD 27.15

1 Piece(s) 12 Day(s) or more Elongated[Red] RedAC/DC 200/220V182455--Flat Type (Rectangular)×Screw terminal type--

Loading...

  1. 1

Basic Information

Mounting Hole Size φ 16.2 Protection function (environmentally resistant) IP65 Light Source LED

Please check the type/dimensions/specifications of the part AP6HS5MMR in the ø16 AP Series Miniature Pilot Light series.

Similar Part Numbers

Part Number
AP6DS54MA
AP6DS54PW
AP6DS54Y
AP6HS5MPW
AP6HS5MR
AP6MS52G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Color Rated Voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape With 3-direction barrier Terminal shape Built-in LED specifications Main Body Color

SGD 24.09

1 Piece(s) 4 Day(s) or more [Round] Round[Other] AmberAC/DC24V17.817.860.4--Lens shape (Ring type)×Screw terminal type--

SGD 19.38

1 Piece(s) 12 Day(s) or more [Round] Round[White] Pure WhiteAC/DC24V17.817.845.4--Lens shape (Ring type)×Solder tab terminal--

SGD 16.84

1 Piece(s) 12 Day(s) or more [Round] RoundYellowAC/DC24V17.817.845.4--Lens shape (Ring type)×Solder tab terminal--

SGD 22.22

1 Piece(s) 12 Day(s) or more Elongated[White] Pure WhiteAC/DC 200/220V182440--Flat Type (Rectangular)×Solder tab terminal--

SGD 19.63

1 Piece(s) 12 Day(s) or more Elongated[Red] RedAC/DC 200/220V182440--Flat Type (Rectangular)×Solder tab terminal--

SGD 21.16

1 Piece(s) 4 Day(s) or more [Round] Circular.Green[Other] AC/DC6V17.817.840Plastic lock nut ringExternally mounted resistor is not requiredFlat Type×Solder/tab terminalLSTDBlack

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)