(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
BA9S base built-in LED bulb type. Complete with 110 tab terminal (also used for soldering) type and screw terminal type
[Features]
· BA9S base IDECLSTD type LED bulb is used as the light bulb.
· 7 illumination colors.
· Red, green, amber, yellow, milk white, blue, pure white.
· Complete with screw terminal type and tab terminal (also used for soldering).
· The protective structure is IP65.
· External resistance not required.
· Built-in rectifier / protection diode (current-limiting resistor and protection diode built into the LSTD type LED bulb).
Part Number |
---|
AP6QS5MPW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Features | Shape | With 3-direction barrier | Terminal shape | Built-in LED specifications | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 22.22 | 1 Piece(s) | 22 Day(s) or more | [Square] Square | [White] Pure White | AC/DC 200/220V | 18 | 18 | 41 | - | - | Flat Type (Square) | × | Solder tab terminal | - | - |
Loading...
Mounting Hole Size | φ 16.2 | Protection function (environmentally resistant) | IP65 | Light Source | LED |
---|
Please check the type/dimensions/specifications of the part AP6QS5MPW in the ø16 AP Series Miniature Pilot Light series.
Part Number |
---|
AP6DS52G |
AP6DS52R |
AP6DS54G |
AP6DS54MA |
AP6DS54PW |
AP6DS54Y |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Features | Shape | With 3-direction barrier | Terminal shape | Built-in LED specifications | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 16.84 | 1 Piece(s) | 12 Day(s) or more | [Round] Round | Green | [Other] AC/DC6V | 17.8 | 17.8 | 45.4 | - | - | Lens shape (Ring type) | × | Solder tab terminal | - | - | ||
SGD 16.84 | 1 Piece(s) | 12 Day(s) or more | [Round] Round | [Red] Red | [Other] AC/DC6V | 17.8 | 17.8 | 45.4 | - | - | Lens shape (Ring type) | × | Solder tab terminal | - | - | ||
SGD 16.84 | 1 Piece(s) | 4 Day(s) or more | [Round] Round | Green | AC/DC24V | 17.8 | 17.8 | 45.4 | - | - | Lens shape (Ring type) | × | Solder tab terminal | - | - | ||
SGD 24.09 | 1 Piece(s) | 4 Day(s) or more | [Round] Round | [Other] Amber | AC/DC24V | 17.8 | 17.8 | 60.4 | - | - | Lens shape (Ring type) | × | Screw terminal type | - | - | ||
SGD 19.38 | 1 Piece(s) | 12 Day(s) or more | [Round] Round | [White] Pure White | AC/DC24V | 17.8 | 17.8 | 45.4 | - | - | Lens shape (Ring type) | × | Solder tab terminal | - | - | ||
SGD 16.84 | 1 Piece(s) | 12 Day(s) or more | [Round] Round | Yellow | AC/DC24V | 17.8 | 17.8 | 45.4 | - | - | Lens shape (Ring type) | × | Solder tab terminal | - | - |
How can we improve?
How can we improve?