(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Grip Switch Mounting Bracket

Grip Switch Mounting Bracket

Mounting bracket for HE1G grip switches and HE9Z-GSH51 grip switch housing.

PDF

Part Number

Configured Part Number is shown.

HE9Z-GH1

 
Part Number
HE9Z-GH1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 43.04

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Specifications Mounting Bracket Apply HE1G/HE1G-L/HE9Z-GSH51
Material (Main Body) SUS304 Thickness(mm) 3.0 Note Applicable details: HE1G/HE1G-L grip switches/HE9Z-GSH51 (grip switch housing)

Please check the type/dimensions/specifications of the part HE9Z-GH1 in the Grip Switch Mounting Bracket series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)