(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Grip Switch Housing

Grip Switch Housing

Grip switch housing for use with A6 series round push button switches and HE5B enable switches.

PDF

Part Number

Configured Part Number is shown.

HE9Z-GSH51

 
Part Number
HE9Z-GSH51
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 81.08

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Specifications Grip switch housing Features Compatible cable outer diameter: φ4.5–10 mm
Apply A6 Series/HE5B enable switch Protective Structure IP65 Note Conduit size: M16 (connector equipped as standard)

Please check the type/dimensions/specifications of the part HE9Z-GSH51 in the Grip Switch Housing series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)