(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Control Unit Button【1-5 Pieces Per Package】

Control Unit Button

Even if you suddenly need to change the illumination color, you can change the color by purchasing only the lens. This product not only reduces man-hours for color changes and inventory management, but is also environmentally friendly.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ABN1BN-RPN05
ABN1BN-YPN05
ABN3B-YPN02
ABN3BN-RPN02
ABN3BN-YPN02
ABN4BN-B
AVN3B-R
AVN3B-Y
AVW4B-RPN02
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSpecifications Apply Material (Main Body) Color Dimensions
(mm)

SGD 4.41

5 Pieces Per Package

3 Pack(s) 4 Day(s) or more For Flatφ30 Series / φ30 Made from Zinc Die-casting SeriesPolyacetal ResinRedφ25 x H 5

SGD 4.41

5 Pieces Per Package

3 Pack(s) 4 Day(s) or more For Flatφ30 Series / φ30 Made from Zinc Die-casting SeriesPolyacetal ResinYellowφ25 x H 5

SGD 9.63

2 Pieces Per Package

1 Pack(s) 4 Day(s) or more For Large Typeφ30 SeriesPolyacetal ResinYellowφ40 x H16.2

SGD 9.63

2 Pieces Per Package

2 Pack(s) 4 Day(s) or more For Large Typeφ30 Series / φ30 Made from Zinc Die-casting SeriesPolyacetal ResinRedφ40 x H16.2

SGD 9.63

2 Pieces Per Package

1 Pack(s) 4 Day(s) or more For Large Typeφ30 Series / φ30 Made from Zinc Die-casting SeriesPolyacetal ResinYellowφ40 x H16.2

SGD 12.25

1 Piece(s) 4 Day(s) or more For special jumboABD4/ABGD4/ABFD4 typePolyacetal ResinBlackφ65 × H 23.2

SGD 11.64

1 Piece(s) 4 Day(s) or more For push-to-lock, turn-to-reset typeAVN3 type/AVD3 typeAS ResinRedφ 40 × H 18.5

SGD 11.32

1 Piece(s) 4 Day(s) or more For Push-on Lock TypeAVN3 Type / AVD3 TypeAS ResinYellowφ40 x H18.5

SGD 17.66

2 Pieces Per Package

1 Pack(s) 4 Day(s) or more For Push-on Lock TypeTW SeriesPolyacetal ResinRedφ40 / φ23.6 x H12.5

Loading...

  1. 1

Basic Information

Application Switch (Option, Others)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)