(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø30 Control Unit Rubber Washer【10 Pieces Per Package】 (Part Numbers)

ø30 Control Unit Rubber Washer

Rubber washer (for panel fixing) specifications Material: Synthetic flexible vinyl S

PDF

Part Number

Configured Part Number is shown.

OW-11PN10

 
Part Number
OW-11PN10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 5.50

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Specifications Rubber washer (for panel fixing) Features H1.5mm
Apply φ 30 series Material (Main Body) Rubber (synthetic soft vinyl) Number with packs(Piece) 10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)