(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø22/ø30 Padlock Cover (for Keyed Selector Switch and Safety Plug)

ø22/ø30 Padlock Cover (for Keyed Selector Switch and Safety Plug)

The padlock prevents misuse of the lock switch and safety plug used as hostage control.
[Features]
・ Ideal for ensuring safety when multiple workers work in a hazardous area
・ It can be locked with a padlock (up to 2) by covering the padlock cover when removing the plate key or plug
・ Prevent all workers from being left behind in the hazardous area if all workers lock their padlocks (combined with a commercially available hasp for more than 3 people)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HS9Z-PC22
HS9Z-PC30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFeatures Apply Note

SGD 36.65

1 Piece(s) 4 Day(s) or more For φ22ASW□K TypeCannot be used with HW1K, LW☐K.

SGD 36.65

1 Piece(s) 4 Day(s) or more For φ30HS2P/ ASN□K Type/ ASTN□K Type/ ASD□K Type-

Loading...

  1. 1

Basic Information

Specifications Padlock Cover/ For Key Control Type Selector Switches Material (Main Body) Metal (Steel)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)