(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

HS6 Safety Switch Actuator

HS6 Safety Switch Actuator

HS6E/HS6 B type actuator with resin stopper. There are 4 types: straight type, L type, L type (with plate), and horizontal/vertical movable type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HS9Z-A61
HS9Z-A62S
HS9Z-A65
HS9Z-A66
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpecifications Apply Note

SGD 13.88

1 Piece(s) 4 Day(s) or more StraightHS6E type/HS6B type-

SGD 17.50

1 Piece(s) 4 Day(s) or more L type (includes plate)HS6E type-

SGD 26.64

1 Piece(s) 4 Day(s) or more Flat/vertically movable typeHS6E type/HS6B typePlease refer to the catalog for the movable directions.

SGD 26.64

1 Piece(s) 4 Day(s) or more Flat/vertically movable typeHS6E type/HS6B typePlease refer to the catalog for the movable directions.

Loading...

  1. 1

Basic Information

Application Safety switch with solenoid Features Includes resin stopper

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)