(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø22 TW Series Selector Switch, Lever-Type Handle (Part Numbers)

ø22 TW Series Selector Switch, Lever-Type Handle

ø22 TW Series Selector Switch, Lever-Type Handle

PDF

Part Number

Configured Part Number is shown.

ASW2L01

 
Part Number
ASW2L01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Notch angle
(°C)
Number of Contacts Special notes

SGD 16.42

1 Piece(s) 4 Day(s) or more [Other] 1b2Stop each position74.4Circuit number not specified108901-

Loading...

  1. 1

Basic Information

Type Selector Shape Circular Type. Mounting Hole φ22.3
Illumination NA With key NA Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 41.4
Dimension width(mm) 30 Contact Silver Lock removing method NA

Please check the type/dimensions/specifications of the part ASW2L01 in the ø22 TW Series Selector Switch, Lever-Type Handle series.

Similar Part Numbers

Part Number
ASW2L10
ASW2L11
ASW31L20
ASW33L20
ASW33L22
ASW3L3S-243
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Notch angle
(°C)
Number of Contacts Special notes

SGD 16.42

1 Piece(s) 4 Day(s) or more 1a2Stop each position74.4Circuit number not specified108901-

SGD 22.29

1 Piece(s) 4 Day(s) or more 1a1b2Stop each position74.4Circuit number not specified108902-

SGD 23.04

1 Piece(s) 4 Day(s) or more 2a3[Return] Right return74.4Circuit number not specified108452-

SGD 23.04

1 Piece(s) 4 Day(s) or more 2a3[Return] Both return74.4Circuit number not specified108452-

SGD 35.22

1 Piece(s) 4 Day(s) or more 2a2b3[Return] Both return94.4Circuit number not specified108454-

SGD 39.66

1 Piece(s) 4 Day(s) or more [Other] 3S3Stop each position94.4Circuit number: 24354453Reference to catalog required (circuit number)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)