(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø12 A2 Series, Small Control Unit

ø12 A2 Series, Small Control Unit

Bright, clearly-lit illumination board for easy operation. Low-depth 22 mm ø12 series.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AB2H-M1PB
AB2H-M1PR
AB2M-M1PB
AB2M-M1R
AB2M-M1W
AB2Q-M1G
AB2Q-M1LW
AL2H-M11G
AL2M-M11R
AL2Q-M21R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Button color Contact Configuration Dimension depth
(mm)
Protection function (environmentally resistant) Dimension width
(mm)
Illuminated lens-type Lamp working voltage
(V)
Light Source Type

SGD 23.13

1 Piece(s) 4 Day(s) or more ElongatedBlack1c36.5[Available] IP6518×Non-illumination typeNon-illumination type

SGD 23.13

1 Piece(s) 4 Day(s) or more Elongated-1c36.5[Available] IP6518×Non-illumination typeNon-illumination type

SGD 23.13

1 Piece(s) 4 Day(s) or more RoundBlack1c36.5[Available] IP6514×Non-illumination typeNon-illumination type

SGD 19.10

1 Piece(s) 4 Day(s) or more Round-1c36.5[Available] IP4014×Non-illumination typeNon-illumination type

SGD 19.10

1 Piece(s) 5 Day(s) or more Round-1c36.5[Available] IP4014×Non-illumination typeNon-illumination type

SGD 19.10

1 Piece(s) 4 Day(s) or more Square-1c36.5[Available] IP4014×Non-illumination typeNon-illumination type

SGD 19.10

1 Piece(s) 4 Day(s) or more Square[White] Milk White1c36.5[Available] IP4014Non-illumination typeNon-illumination type

SGD 20.99

1 Piece(s) 4 Day(s) or more Elongated-1c38[Available] IP4018×DC5/6/12/24LED

SGD 20.99

1 Piece(s) 12 Day(s) or more Round-1c38[Available] IP4014×DC5/6/12/24LED

SGD 23.47

1 Piece(s) 4 Day(s) or more Square-2c38[Available] IP4014×DC5/6/12/24LED

Loading...

  1. 1

Basic Information

Mounting Hole Ø12 Push button operation Momentary Terminal shape Solder terminal/tab terminal
Guard included NA Representative Standard UL / CSA Dimension vertical(mm) 14
Current Capacity at VAC 110(A) 1 Current Capacity at VDC 24(A) 1 Contact Material Silver

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)