(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

NRF Series Circuit Protector (Part Numbers)

NRF Series Circuit Protector

- Circuit protectors NRF series from IDEC.
- Snaps into a 16-mm-diameter hole.
- Wide variety of applications such as office automation equipment.
- More than 1,000 repeat operations.
- Visible trip indicator.
- Variety of rated currents, 0.0018 kA to 0.15 kA.
- Available with auxiliary contact which can be used to make an alarm or control circuit.
- Round design and colorful bezels.
- Mounting on 35-mm-width DIN rails is made possible by using a special adapter.

Part Number

Configured Part Number is shown.

NRF211-2A

Part Number
NRF211-2A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRated block capacity When AC 250 V
(kA)
Rated Current
(A)
Operating properties Representative Standard Rated block capacity When DC 32 V Auxiliary contact configuration Manual off mechanism Rocker/cover color

SGD 34.89

1 Piece(s) 5 Day(s) or more [Other] 0.012kA2[Low Speed] 0.3 to 5A typeUL / CCC0.012kA1aAvailableCover color: black

Loading...

  1. 1

Basic Information

Rated block capacity voltage conditions besides AC 250 V/DC 60 V Available Number of Poles 1-pole Rated Voltage AC250V
Polarity presence NA Warning output presence NA Dimension height(mm) 19.2
Dimension width(mm) 19.2 Dimension depth(mm) 62.8 Internal circuit Series trip
Main terminal shape 250 type tab terminal Inertial delay NA Mounting Method Snap-on
Features Rated voltage: DC 32 V Applicable circuit AC/DC combination Supplementary information Thermal tripping format

Please check the type/dimensions/specifications of the part NRF211-2A in the NRF Series Circuit Protector series.

Similar Part Numbers

Part Number
NRF110-15A
NRF110-15A-EN
NRF110-1A
NRF211-3A
NRF211-5A
NRF211-8A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRated block capacity When AC 250 V
(kA)
Rated Current
(A)
Operating properties Representative Standard Rated block capacity When DC 32 V Auxiliary contact configuration Manual off mechanism Rocker/cover color

SGD 24.29

1 Piece(s) 4 Day(s) or more [Other] 0.15kA15[Low Speed] 8 to 15 A typeCSA / UL0.15kANANACover color: black

SGD 24.29

1 Piece(s) 4 Day(s) or more [Other] 0.15kA15[Low Speed] 8 to 15 A typeCSA / UL / TUV0.15kANANACover color: black

SGD 24.29

1 Piece(s) 4 Day(s) or more [Other] 0.006kA1[Low Speed] 0.3 to 5A typeCSA / UL0.006kANANACover color: black

SGD 34.89

1 Piece(s) 4 Day(s) or more [Other] 0.018kA3[Low Speed] 0.3 to 5A typeUL / CCC0.018kA1aAvailableCover color: black

SGD 34.89

1 Piece(s) 5 Day(s) or more [Other] 0.03kA5[Low Speed] 0.3 to 5A typeUL / CCC0.03kA1aAvailableCover color: black

SGD 34.89

1 Piece(s) 4 Day(s) or more [Other] 0.08kA8[Low Speed] 8 to 15 A typeUL / CCC0.08kA1aAvailableCover color: black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)