(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

NRA Series Circuit Protector (Part Numbers)

NRA Series Circuit Protector

- Circuit protectors NRA series from IDEC.
- Available in 3 different actuator styles, NRAN, NRAR and NRAS.
- Current ratings up to 30A at 250VAC or 65VDC.
- 1, 2 or 3 pole models available.
- Optional DIN rail or surface mount sockets.
- Variety of delay tripping curves.
- Optional inertia delay to prevent nuisance tripping on motor or transformer loads.
- Optional alarm contacts or auxiliary contacts.
- Reliable to over 10,000 operations.
- UL recognized, CSA certified, VDE.

PDF

Part Number

Configured Part Number is shown.

NRAS1100-1AAA

 
Part Number
NRAS1100-1AAA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Poles Rated Current
(A)
Operating properties Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Appearance Inertial delay Features Applicable circuit Rated voltage of display lights Rocker/cover color Supplementary information

SGD 36.01

1 Piece(s) 5 Day(s) or more 1-pole1[Medium speed] AA property50.619.171.1Lever TypeNAMounting hole: round type (φ16)For ACNo display light--

Loading...

  1. 1

Basic Information

Rated block capacity When AC 250 V(kA) 1kA Rated block capacity When DC 60 V(kA) Other Rated block capacity voltage conditions besides AC 250 V/DC 60 V Available
Rated Voltage AC250V / DC65V Polarity presence NA Warning output presence NA
Representative Standard PSE / CE / UL / CUL / CCC / CSA Rated block capacity when DC 65 V 1kA Internal circuit Series trip
Main terminal shape Tab 250 tab terminal Mounting Method Snap-on Auxiliary contact configuration NA
Flash report NA

Please check the type/dimensions/specifications of the part NRAS1100-1AAA in the NRA Series Circuit Protector series.

Similar Part Numbers

Part Number
NRAN2100-3AAA
NRAN2100-5AAA
NRAN2100F-1AAA
NRAN2100F-5AAA
NRAS1100-30AAD
NRAS2100-15AAA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Poles Rated Current
(A)
Operating properties Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Appearance Inertial delay Features Applicable circuit Rated voltage of display lights Rocker/cover color Supplementary information

SGD 82.83

1 Piece(s) 4 Day(s) or more 2-Pole3[Medium speed] AA property5238.271.1Lever TypeNAMounting hole: rectangular type (32×19.6)For ACNo display light--

SGD 82.83

1 Piece(s) 4 Day(s) or more 2-Pole5[Medium speed] AA property5238.271.1Lever TypeNAMounting hole: rectangular type (32×19.6)For ACNo display light--

SGD 89.74

1 Piece(s) 4 Day(s) or more 2-Pole1[Medium speed] AA property5238.271.1Lever TypeAvailableMounting hole: rectangular type (32×19.6)For ACNo display light--

SGD 89.74

1 Piece(s) 5 Day(s) or more 2-Pole5[Medium speed] AA property5238.271.1Lever TypeAvailableMounting hole: rectangular type (32×19.6)For ACNo display light--

SGD 36.01

1 Piece(s) 5 Day(s) or more 1-pole30[Medium speed] AD property50.619.171.1Lever TypeNAMounting hole: round type (φ16)For DCNo display light--

SGD 77.61

1 Piece(s) 4 Day(s) or more 2-Pole15[Medium speed] AA property50.638.271.1Lever TypeNAMounting hole: round type (φ16)For ACNo display light--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)