(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A high efficiency, high reliability design (not using electrolytic capacitor). Extensive lineup: In addition to a wide range of voltage and output, DIP/SMD/SIP (3 W) three types. Coating options available.
[Features]
· Smaller mounting area compared with conventional products.
· Tantalum or aluminum electrolytic capacitors not used.
· Remote ON / OFF built-in function in all series.
· Output voltage is accurate to ±3% (single output 10W or less).
· Low noise design with metal shielding on 5 sides.
· A lightweight design without resin filling.
· Supports DIP insertion, SMD installation, SIP vertical insertion (3W products) type mounting.
· UL60950-1, CSAC22.2No.60950-1 (C-UL) and EN60950-1 (NEMKO) certified (3.3 V input voltage products not yet certified.)
Japanese Only
Part Number
Configured Part Number is shown.
Product picture of CC-E Series
Versions | Descriptions |
---|---|
F-E | Through hole mounting (DIP) |
R-E | Surface mount (SMD) |
S-E | Through hole mounting (SIP) (SIP option available for CC3 only) |
Features | Benefits |
---|---|
• Compact | • Less PCB Area Used |
• Self Contained | • Requires No External Components |
• Multiple Input Voltage configurations | • Easier System Configuration |
• Open Frame (no potting) | • Lighter in Weight, Suitable for Surface Mount (R Version) |
Part Number |
---|
CC1R5-1205SF-E |
CC1R5-2405SF-E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Capacity (W) | Number of Outputs | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Number of Channels | Included Function | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated output current for DC 12 V (A) | Rated output current for DC 15 V (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 13.17 | 1 Piece(s) | 4 Day(s) or more | 10 | 1.5 | [Single] Single output | [Other] DC12V | DC5V | 0.3 | [Other] Transversal DIP type | - | Coating | 8.5 | 16.51 | 16.6 | - | - | ||
SGD 13.66 | 1 Piece(s) | 4 Day(s) or more | - | 1.5 | [Single] Single output | [Other] DC24V | DC5V | 0.3 | [Other] Transversal DIP type | - | Coating | 8.5 | 16.51 | 16.6 | - | - |
Loading...
Shape | On-board type | Representative Standard | CE / UL / CUL / CSA |
---|
How can we improve?
How can we improve?