(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A rectangular multi-contact connector manufactured using a unique HIROSE design.
[Features]
· Nine contact configurations (8, 12, 16, 20, 24, 28, 34, 45, 60) are available. Solder type, wrapping type and crimp type connector units are available.
· Accessories include C case, CA case, CBA case, ST stopper, STA stopper, STB stopper, etc. that can be combined for use in a wide range of applications.
· The connector unit and accessories (cases, stoppers) are completely separate in the SUMICON 1600 series. This means that they can be combined for a variety of uses as well as enabling easier wiring connections.
· These connectors are specified in the NTT specifications, “Spec. No. 1931.”
Japanese Only
Part Number
Configured Part Number is shown.
S-1624G(09)
SUMICON 1600 Series list
SUMICON 1600 Series crimp type
SUMICON 1600 Series DIP type
SUMICON 1600 Series right-angle DIP type (male)
Item | Standard Value |
---|---|
Operating Temperature Range | -55 to +85°C |
Rated Current | 3 A |
Rated voltage | 300 V AC |
Contact resistance | 7 mΩ or less at 1 A DC |
Insulation resistance | 1,000 MΩ or more at 500 V DC |
Withstand Voltage | 1,000 V AC for 1 minute |
SUMICON 1600 Series product standards
Part Name | Materials | Color/Finish |
---|---|---|
Insulator | Glass filled diallylphthalate resin | Blue |
Male contact | Brass | Type A: silver plating |
Female contacts | Phosphor bronze | Type G: gold plating |
Plug case | ABS resin (black) | NTT specification is ABS resin 2.5PB 6.0/2.0 color |
Stopper bracket | Steel | Nickel plating |
SUMICON 1600 Series materials/processing
Part Name | Materials | Color/Finish |
---|---|---|
Plug case | Polypropylene resin | Black |
Stopper | Steel | Nickel plating |
Shoulder-touch lock type materials/processing
Compatible wire | AWG# | 26 | 28 | 30 |
Wire diameter (mm) | 0.41 | 0.32 | 0.26 | |
Maximum coating outer diameter (mm) | 0.95 | 0.75 | 0.6 | |
Wrapping method | Ordinary wrapping | Coating one wrap | Coating one wrap | |
Effective number of wrappings | Approx. 8 | Approx. 8 | Approx. 9 | |
Number of wrappings per terminal | Two wraps |
SUMICON 1600 Series wrapping specifications
Item | Standard Value | |||
---|---|---|---|---|
Operating Temperature Range | -55 to +85°C | |||
Rated Current | 3 A | |||
Rated voltage | 300 V AC | |||
Contact resistance | 7 mΩ or less at 1 A DC (contact only) | |||
Insulation resistance | 5,000 MΩ or more at 500 V DC | |||
Withstand Voltage | 1,000 V AC for 1 minute | |||
Compatible cable | AWG#24 to 28 (coating outer diameter ø0.9 to ø1.6) | |||
Crimping strength (Units: kg or more) | Cable | AWG#24 | AWG#26 | AWG#28 |
Crimping force | 3.6 | 2.4 | 1.6 |
SUMICON 1600 Series crimp type product standards
Part Name | Materials | Color/Finish |
---|---|---|
Insulator | Glass filled polycarbonate resin UL94V-0 | Blue |
Male contact | Brass | Gold plating Silver plating |
Female contacts | Phosphor bronze | Gold plating Silver plating |
SUMICON 1600 Series crimp type materials/processing
Item | Standard Value |
---|---|
Operating Temperature Range | -55 to +85°C |
Rated Current | 3 A |
Rated voltage | 300 V AC |
Contact resistance | 7 mΩ or less at 1 A DC |
Insulation resistance | 1,000 MΩ or more at 500 V DC |
Withstand Voltage | 1,000 V AC for 1 minute |
SUMICON 1600 Series DIP type product standards
Part Name | Materials | Color/Finish |
---|---|---|
Insulator | Glass filled diallylphthalate resin (blue) | |
Male contact | Brass | Type A: silver plating |
Female contacts | Phosphor bronze | Type G: gold plating |
SUMICON 1600 Series DIP type materials/processing
Item | Standard Value |
---|---|
Operating Temperature Range | -55 to +85°C |
Rated Current | 3 A |
Rated voltage | 300 V AC |
Contact resistance | 10 mΩ or less at 1 A DC |
Insulation resistance | 1,000 MΩ or more at 500 V DC |
Withstand Voltage | 1 min. at 1,000 V AC r.m.s |
SUMICON 1600 Series right-angle DIP type (male) product standards
Part Name | Materials | Color/Finish |
---|---|---|
Insulator | Glass filled diallylphthalate resin | Blue |
Contacts | Brass | Type A: silver plating Type G: gold plating |
Right-angle | Polybutylene terephthalate resin | Blue (UL94V-0) |
Stopper bracket | Copper | Nickel plating |
SUMICON 1600 Series right-angle DIP type (male) materials/processing
Classification | NTT No. | Short Form | Product No. | HRS No. |
---|---|---|---|---|
Plug | CN-3320GLWPMSA connector | 20GLWPMSA | P-1620BA-CA(01) | 216-0247-5 01 |
CN-4028GLWPMSA connector | 28GLWPMSA | P-1628BA-CA(01) | 216-0249-0 01 | |
CN-4534GLWPMSA connector | 34GLWPMSA | P-1634BA-CA(01) | 216-0250-0 01 | |
CN-5445GLWPMSA connector | 45GLWPMSA | P-1645BA-CA(01) | 216-0251-2 01 | |
CN-6760GLWPMSA connector | 60GLWPMSA | P-1660BA-CA(01) | 216-0252-5 01 | |
CN-3320GLWPFSA connector | 20GLWPFSA | S-1620A-CA(01) | 216-0153-3 01 | |
CN-3724GLWPFSA connector | 24GLWPFSA | S-1624A-CA(01) | 216-0154-6 01 | |
CN-4028GLWPFSA connector | 28GLWPFSA | S-1628A-CA(01) | 216-0155-9 01 | |
CN-4534GLWPFSA connector | 34GLWPFSA | S-1634A-CA(01) | 216-0126-0 01 | |
CN-5445GLWPFSA connector | 45GLWPFSA | S-1645A-CA(01) | 216-0127-3 01 | |
CN-6760GLWPFSA connector | 60GLWPFSA | S-1660A-CA(01) | 216-0128-6 01 | |
Receptacle | CN-3724GJMSA connector | 24GJMSA | P-1624BA-STA(01) | 216-0254-0 01 |
CN-4028GJMSA connector | 28GJMSA | P-1628BA-STA(01) | 216-0255-3 01 | |
CN-4534GJMSA connector | 34GJMSA | P-1634BA-STA(01) | 216-0256-6 01 | |
CN-5445GJMSA connector | 45GJMSA | P-1645BA-STA(01) | 216-0257-9 01 | |
CN-6760GJMSA connector | 60GJMSA | P-1660BA-STA(01) | 216-0258-1 01 | |
CN-3320G2JMSA connector | 20G2JMSA | PW-1620BA-STA(01) | 216-0292-0 01 | |
CN-3724G2JMSA connector | 24G2JMSA | PW-1624BA-STA(01) | 216-0293-2 01 | |
CN-4028G2JMSA connector | 28G2JMSA | PW-1628BA-STA(01) | 216-0294-5 01 | |
CN-4534G2JMSA connector | 34G2JMSA | PW-1634BA-STA(01) | 216-0296-0 01 | |
CN-6760G2JMSA connector | 60G2JMSA | PW-1660BA-STA(01) | 216-0298-6 01 | |
CN-3320GJFSA connector | 20GJFSA | S-1620A-STA(01) | 216-0151-8 01 | |
CN-3724GJFSA connector | 24GJFSA | S-1624A-STA(01) | 216-0148-3 01 | |
CN-4028GJFSA connector | 28GJFSA | S-1628A-STA(01) | 216-0152-0 01 | |
CN-4028G2JFSA connector | 28G2JFSA | SW-1628A-STA(01) | 216-0313-8 01 | |
CN-4534G2JFSA connector | 34G2JFSA | SW-1634A-STA(01) | 216-0299-9 01 | |
CN-5445G2JFSA connector | 45G2JFSA | SW-1645A-STA(01) | 216-0300-6 01 | |
CN-6760G2JFSA connector | 60G2JFSA | SW-1660A-STA(01) | 216-0301-9 01 |
Cross reference to NTT No.
(Note) All NTT types include connector units. The items shown on each page are cases or stoppers only.
Function diagram 1
Function diagram 2
SUMICON 1600 Series crimp type connector mounting hole drilling diagram
Units: mm
Number of Contacts | A | B | C | Compatible screw |
---|---|---|---|---|
8 | 19 | 13.5 | 8.5 | M2.6 |
12 | 24 | 18.5 | 8.5 | |
16 | 29 | 23.5 | 8.5 | |
20 | 27 | 21.5 | 11.5 | |
24 | 31 | 25.5 | 11.5 | |
28 | 34 | 28.5 | 11.5 | |
34 | 39 | 33.5 | 11.5 | |
45 | 48 | 42.5 | 11.5 | |
60 | 61 | 55.5 | 11.5 |
SUMICON 1600 Series crimp type connector mounting hole drilling dimensions
SUMICON 1600 Series DIP type mounting hole drilling diagram
Units: mm
Number of Contacts | A | B | C | Compatible screw |
---|---|---|---|---|
8 | 19 | 13.5 | 8.5 | M2.6 |
12 | 24 | 18.5 | ||
16 | 29 | 23.5 | ||
20 | 27 | 21.5 | 11.5 | |
24 | 31 | 25.5 | ||
28 | 34 | 28.5 | ||
34 | 39 | 33.5 | ||
45 | 45 | 42.5 | ||
60 | 61 | 55.5 |
SUMICON 1600 Series DIP type mounting hole drilling dimensions
If inserting and soldering to a printed circuit board, drill mounting holes as shown below.
With top-touch lock type stopper bracket
With side-touch lock type stopper bracket
Part Number |
---|
S-1624G(09) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 7.29 | 1 Piece(s) | 4 Day(s) or more | - | Female | 24 | [Cable Connection] Cable Connection | 3 | AC300 | Solder | Straight | Gold | Connector unit | NA | NA | NA | 2.5 | 2.5 |
Loading...
Connector Shape | Rectangular | Connector series initials | Number | Number | 1600 |
---|
Please check the type/dimensions/specifications of the part S-1624G(09) in the SUMICON 1600 Series Multi-Contact Rectangular Connector series.
Part Number |
---|
1616-CBA(50) |
P-1608A-C(50) |
P-1608A-ST(51) |
S-1628A(09) |
S-1634A(09) |
S-1634A-J(50) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 7.90 | 1 Piece(s) | 4 Day(s) or more | 10 | Combination use male/female | 16 | - | - | - | - | Straight | NA | Plug case | NA | Shoulder touch lock | NA | NA | - | ||
SGD 15.48 | 1 Piece(s) | 4 Day(s) or more | - | Combination use male/female | 8 | - | - | - | - | Straight | NA | Plug case | NA | Side lock | NA | NA | - | ||
SGD 1.88 | 1 Piece(s) | 3 Day(s) or more | - | Combination use male/female | 8 | - | - | - | - | Straight | NA | Stopper bracket | NA | Side lock | NA | NA | - | ||
SGD 6.24 | 1 Piece(s) | 4 Day(s) or more | - | Female | 28 | [Cable Connection] Cable Connection | 3 | AC300 | Solder | Straight | Silver | Connector unit | NA | NA | NA | 2.5 | 2.5 | ||
SGD 6.87 | 1 Piece(s) | 4 Day(s) or more | - | Female | 34 | [Cable Connection] Cable Connection | 3 | AC300 | Solder | Straight | Silver | Connector unit | NA | NA | NA | 2.5 | 2.5 | ||
SGD 10.02 | 1 Piece(s) | 4 Day(s) or more | - | Female | 34 | - | - | - | - | Straight | NA | Jack case | Relay format | Side lock | NA | NA | - |
How can we improve?
How can we improve?