(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PCN10 Series (DIN Standard-Compliant: Dip Wrapping Type)【1-100 Pieces Per Package】 (Part Numbers)

PCN10 Series (DIN Standard-Compliant: Dip Wrapping Type)

This is a DIN standard compliant board-to-board connector. Available in a wide variety and supports various connections.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PCN10-50S-2.54DSA(72)

Part Number
PCN10-50S-2.54DSA(72)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSContact sex Number Of Pins Connector Type Rated Current
(A)
Allowable Voltage
(V)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Contact Pitch
(mm)

SGD 8.24

1 Piece(s) 4 Day(s) or more 10Female50Board-to-Board2AC300[Other] Circuit Board Mounting (DIP)StraightBase nickel + goldReceptacleDIN standard type B2 lines / Circuit board top placement2.54

Loading...

  1. 1

Basic Information

Connector series initials P/Q/R P/Q/R PCN Operating Temperature Range(°C) -55 to +85

Please check the type/dimensions/specifications of the part PCN10-50S-2.54DSA(72) in the PCN10 Series (DIN Standard-Compliant: Dip Wrapping Type) series.

Similar Part Numbers

Part Number
PCN10-128S-2.54WA(72)
PCN10-128S-2.54WB(72)
PCN10-20P-2.54DSA(72)
PCN10-64ACP-2.54DS(72)
PCN10-64P-2.54DS(72)
PCN10-64P-2.54DSA(72)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSContact sex Number Of Pins Connector Type Rated Current
(A)
Allowable Voltage
(V)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Contact Pitch
(mm)

SGD 31.17

1 Piece(s) 4 Day(s) or more 10Female128Board-to-Board2AC300[Other] Wrapping (0.5 t×0.7W)StraightBase nickel + goldReceptacleNACircuit board top placement / 4 lines2.54

SGD 31.17

1 Piece(s) 4 Day(s) or more 10Female128Board-to-Board2AC300[Other] Wrapping (0.5 t×0.5 W)StraightBase nickel + goldReceptacleNACircuit board top placement / 4 lines2.54

SGD 3.21

1 Piece(s) 3 Day(s) or more 10Male20Board-to-Board2AC300[Other] Circuit Board Mounting (DIP)StraightBase nickel + goldPin HeaderNA2 lines / Circuit board top placement2.54

SGD 7.31

1 Piece(s) 4 Day(s) or more 10Male64Board-to-Board2AC300[Other] Circuit Board Mounting (DIP)AngleBase nickel + goldPin HeaderNAcircuit board end placement / Three line (center: one line; release: two lines)2.54

SGD 5.87

1 Piece(s) 3 Day(s) or more 10Male64Board-to-Board2AC300[Other] Circuit Board Mounting (DIP)AngleBase nickel + goldPin HeaderDIN standard type B2-line / Circuit board end placement2.54

SGD 9.64

1 Piece(s) 3 Day(s) or more -Male64Board-to-Board2AC300[Other] Circuit Board Mounting (DIP)StraightBase nickel + goldPin HeaderNA2 lines / Circuit board top placement2.54

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)