(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

BNC Connector (Part Numbers)

BNC Connector

Click this image to zoom it.

Move the mouse over the image to zoom

  • BNC Connector
  • BNC Connector
  • BNC Connector

BNC connector—a coaxial connector widely used with a variety of equipment.
A wide variety of different types are available.
[Features]
・ Widely used as a 50 Ω connector. (Also available in 75 Ω type)
・ A bayonet lock mechanism that can be easily attached and detached.
・ Compatible cable: A coaxial cable with a finished outer diameter of approximately ø3 to ø8. (RG-55 / 58 / U, etc.)
・ Applicable standards: Complies with Japan's Ministry of Defense (DSPC6202), Japanese Industrial Standards (JISC5412), and MIL standards.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BNC-P-1.5(40)

BNC Connector: Related Image

 

BNC Connector: Related Image

 

BNC Connector: Related Image

Part Number
BNC-P-1.5(40)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSContact sex Connector Type Wiring Method Connection direction Impedance
(Ω)
Plating of part touching terminal Frequency Range
(GHz)
Product Category Specifications Features Dimensions (vertical × horizontal × depth)
(mm)
Conforming Cable Operating Temperature Range
(°C)

SGD 24.16

1 Piece(s) 4 Day(s) or more -MaleCable ConnectionSolderStraight50Silver0–2PlugStandardNo special notes8.1 x 8.1 x 251.5D-2V-30 to +60

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials A/B/C A/B/C BNC
Number Of Pins 1 Protection function (environmentally resistant) NA

Please check the type/dimensions/specifications of the part BNC-P-1.5(40) in the BNC Connector series.

Similar Part Numbers

Part Number
3CV-P2(40)
3CV-PJ2(40)
BNC(75)-LR-PC-6(40)
BNC-P-1.5CR(40)
BNC-P-1.5W(40)
BNC-P-1.5WCR(40)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSContact sex Connector Type Wiring Method Connection direction Impedance
(Ω)
Plating of part touching terminal Frequency Range
(GHz)
Product Category Specifications Features Dimensions (vertical × horizontal × depth)
(mm)
Conforming Cable Operating Temperature Range
(°C)

SGD 16.13

1 Piece(s) 4 Day(s) or more 10MaleCable ConnectionSolderStraight50Silver0–4PlugNTT specificationNo special notes14.5 x 14.5 x 29.53C-2V-25 to +85

SGD 12.42

1 Piece(s) 4 Day(s) or more -FemalePanel MountSolderStraight50Silver0–4JackNTT specificationFlange Type17.5 x 17.5 x 28.73C-2V-30 to +60

SGD 34.72

1 Piece(s) 4 Day(s) or more -FemaleFor PCBSolderAngle75-0–2ReceptacleStandardBNC75Ω compatible product11 x 11 x 29.9No special notes-30 to +60

SGD 33.08

1 Piece(s) 4 Day(s) or more 10MaleCable ConnectionSolderStraight50Silver0–4PlugStandardNo special notes10 x 10 x 28.11.5D-2V / 1.5C-2V-30 to +85

SGD 31.03

1 Piece(s) 4 Day(s) or more 10MaleCable ConnectionSolderStraight50Silver0–2PlugStandardNo special notes8.1 x 8.1 x 251.5D-2W-30 to +60

SGD 31.26

1 Piece(s) 4 Day(s) or more 10MaleCable ConnectionSolderStraight50Silver0–4PlugStandardNo special notes10 x 10 x 28.11.5C-2W / 1.5D-2W-30 to +60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)