(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

DF11 Series 2‑mm Grid Double-Row Connector (UL/CSA Standard Certified Product)【1-500 Pieces Per Package】 (Part Numbers)

DF11 Series 2‑mm Grid Double-Row Connector (UL/CSA Standard Certified Product)
  • On Sale Till 31/03/2025

[Features]
· The contact configuration has been condensed into 2 rows with a 2-mm pitch and 5-mm width.
· Allows for twice the number of signals with the same amount of space as a conventional 2‑mm pitch single-row connector.
· Available with either crimped or IDC contacts. Board-to-cable, in-line and board-to-board connector types are also available, enhancing board design flexibility.
· Choose from gold or tin plating to match application. SMT-compatible products are also available.
· Accommodates 22 AWG to 30 AWG wires even with a compact 2‑mm double-row design.
· Reduce man-hours and eliminate manual work processes for easy wiring by using a fully-automatic IDC machine, even for tedious multi-harnessing (branch wire connections).
[Applications]
· For all types of OA equipment, including copy machines and printers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DF11-6DS-2DSA(05)

2‑mm Grid Double-Row Connector (UL/CSA Standard Certified Product)

The DF11 Series is ideal for all types of OA equipment including copiers and printers

The DF11 Series is ideal for all types of OA equipment including copiers and printers

Specifications of DF11 Series 2‑mm Pitch Board-to-Cable Connectors (Double-Row Connector Type)

Product Standards

RatingRated current
(Note 1)
CrimpWire sizeAWG 22 to 26: 2 A
AWG 28: 1 A
AWG 30: 0.5 A
Operating Temperature Range-30 to 85°C (Note 2)
Operating humidity range40 to 80%
Insulation displacementWire sizeAWG 26: 1 AStorage temperature range-10 to 60°C (Note 3)
Rated voltageCrimp250 V ACInsulation displacement100 V ACStorage humidity range40 to 70% (Note 3)
UL-CSA Safety Standard Certified Standard Values
RatingRated CurrentWire sizeAWG 22: 2 A
AWG 24 to 28: 1 A
AWG 30: 0.5 A
Rated voltage30 V AC

UL/CSA safety standard File No.
UL: E52653 / CSA: LR95109

ItemStandardConditions
1. Insulation resistance1,000 MΩ or moreMeasure at 500 V DC
2. Withstand voltageThere shall be no flashover or dielectric breakdown.Energize at 650 V AC for 1 min.
3. Contact resistance30 mΩ or lessMeasure at 100 mA
4. Single unit insertion/extraction forceMin. 0.3 N (30 gf), Max. 4.4 N (450 gf)Measure using a steel pin of □0.5 ±0.002 mm
5. Vibration resistanceThere shall be no discontinuity for 1 μs or greater.Frequency: 10 to 55 Hz, Single amplitude: 0.75 mm, Three directions, 2 hours
6. Humidity resistanceContact resistance: 30 mΩ or less, Insulation resistance: 500 MΩ or moreLeave at temperature 40°C ±2°C and humidity 90 to 95% for 96 hours
7. Temperature cycleContact resistance: 30 mΩ or less, Insulation resistance: 1,000 MΩ or more(-55°C: 30 mins > 5 to 35°C: 10 mins > 85°C: 30 mins > 5 to 35°C: 10 mins) 5 cycles
8. Durability (Mating / Un-mating)Contact resistance: 30 mΩ or lessTin-plated: 30 timesGold-plated: 50 times
9. Solder heat resistanceNo melting of resin parts affecting performance.DIP typeFlow: 260°C for 10 secondsManual solder: Soldering iron temperature of 300°C for 2 seconds
SMT typeReflow: Using the recommended temperature profileManual solder: Soldering iron temperature of 300°C for 3 seconds

(Note 1) The rated current may vary depending on the wire size used. Only the rating of the header is 2 A.
(Note 2) This includes temperature increases caused by the flow of current.
(Note 3) The term "storage" refers to products stored for long periods of time prior to mounting and use. The operating temperature and humidity range are applicable in a non-energized state after board mounting.
(Note 4) Information contained in this catalog represents general requirements for this product series.

Materials

ProductPart NameMaterialsFinishUL Standard
Crimp socketInsulatorPolyamide resinBlackUL94V-0
Crimp contacts for socketsContactsPhosphor bronze Tin plating or gold plating-
ID socketInsulatorPolyamide resinBlackUL94V-0
ContactsPhosphor bronzeTin plating-
ReceptacleInsulatorPolyamide resinBlackUL94V-0
ContactsPhosphor bronze Tin plating or gold plating-
Pin headerInsulatorPolyamide resinBlackUL94V-0
ContactsBrass Tin plating or gold plating-
SMT pin headerInsulatorPolyamide resinBeigeUL94V-0
ContactsBrass Tin plating or gold plating-
BracketBrassTin plating-
In-line plugInsulatorPolyamide resinBlackUL94V-0
In-line plug contactContactsPhosphor bronze Tin plating or gold plating-
In-line adapterInsulatorPolyamide resinBlackUL94V-0
ContactsBrassTin plating-

Product Features

List of Product Features

List of Product Features

This product is a 4-wall box type equipped with a mis-insertion prevention rib, simple lock, and a rib for preventing erroneous insertion and erroneous insertion between dissimilar contacts.

Features of DF11 Insulation Displacement Machine (Single Core Punching Full Automatic ID Machine AM700/DF11)

Features of DF11 Insulation Displacement Machine (Single Core Punching Full Automatic ID Machine AM700/DF11)

Five main features of AM700/DF11 insulation displacement machine

  1. 1. Multi-harnessing (branch wire connections) can be performed.
  2. 2. Significantly reduced setup time. (10 mins. or less)
  3. 3. Space-saving design. (Approximately half the size of previous machines)
  4. 4. Low cost, meaning low initial risk when introducing.
  5. 5. Harness data can be saved to floppy disk, meaning changes can be made easily.

Summary
Since DF11 insulation displacement allows for double row insulation displacement with a single part, harnessing work is performed to complete with machine-based termination only. Furthermore, because there is only one part, inventory control is easy.

Product Usage Precautions

1. Recommended temperature profile (SMT)

(Note 1) The same conditions can be applied twice. However, the temperature between the 1st and 2nd cycles should be returned to room temperature. (Note 2) The temperature profile indicates the board surface temperature at the point of contact with the connector lead part. (Note 3) These conditions shall be applied to embossed packaged items (moisture-proof packaging.) (Within 168 hours of unsealing)

(Note 1) The same conditions can be applied twice. However, the temperature between the 1st and 2nd cycles should be returned to room temperature.
(Note 2) The temperature profile indicates the board surface temperature at the point of contact with the connector lead part.
(Note 3) These conditions shall be applied to embossed packaged items (moisture-proof packaging.) (Within 168 hours of unsealing)

(Note 4) These conditions are applied to embossed packaged items without moisture-proof packaging and embossed packaged items that have been removed from moisture-proof packaging for 168 hours or more.

(Note 4) These conditions are applied to embossed packaged items without moisture-proof packaging and embossed packaged items that have been removed from moisture-proof packaging for 168 hours or more.

2. Recommended manual soldering conditions (SMT)

  • Soldering iron temperature: 290°C ±10°C
  • Soldering time: 2 seconds or less

3. Recommended screen thickness (SMT)

0.15 to 0.2 mm

4. Board warpage (SMT)

Max 0.03 mm in the connector center area, based on both connector edges

5. Recommended soldering conditions (DIP)

  • Flow conditions for automatic soldering devices
    Solder temperature: 250°C ±5°C, Soldering time: within 10 seconds
  • Manual soldering conditions
    Soldering iron temperature: 290°C ±10°C, Soldering time: within 2 seconds
Part Number
DF11-6DS-2DSA(05)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Connector Type Rated Current
(A)
Allowable Voltage
(V)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Conforming Cable Contact Pitch
(mm)
Conforming cable outer diameter
(mm)
Specification number Terminal pitch
(mm)

SGD 1.46

1 Piece(s) 3 Day(s) or more -Female6For PCB2-[Other] Circuit Board Mounting (DIP)StraightTinReceptacleNANA-2-Tin plating2

Loading...

  1. 1

Basic Information

Connector Shape Rectangular Connector series initials D/E/F D/E/F DF
Representative Standard UL / CSA Operating Temperature Range(°C) -30 to +85

Please check the type/dimensions/specifications of the part DF11-6DS-2DSA(05) in the DF11 Series 2‑mm Grid Double-Row Connector (UL/CSA Standard Certified Product) series.

Similar Part Numbers

Part Number
DF11-10DP-2DS(52)
DF11-10DP-2DSA(01)
DF11-10DP-2DSA(08)
DF11-6DS-2R26(05)
DF11-8DEP-2A
DF11-8DEP-2C
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Connector Type Rated Current
(A)
Allowable Voltage
(V)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Conforming Cable Contact Pitch
(mm)
Conforming cable outer diameter
(mm)
Specification number Terminal pitch
(mm)

SGD 1.80

1 Piece(s) 3 Day(s) or more -Male10For PCB2-[Other] Circuit Board Mounting (DIP)AngleGoldPin HeaderNANA-2-Gold plated, magazine packaging2

SGD 1.59

1 Piece(s) 3 Day(s) or more -Male10For PCB2-[Other] Circuit Board Mounting (DIP)StraightGoldPin HeaderNANA-2-Gold Plating2

SGD 15.52

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more -Male10For PCB2-[Other] Circuit Board Mounting (DIP)StraightTinPin HeaderNANA-2-Tin plating2

SGD 1.31

1 Piece(s) 3 Day(s) or more -Female6[Cable Connection] Cable Connection1AC100Pressure WeldingAngleTinSocketNANAUL1061 AWG26 (x7/φ 0.16mm)2φ 0.9 to 1.05Tin plating2

SGD 0.91

1 Piece(s) 3 Day(s) or more 10Male8Panel Mount2--StraightTinRelay AdapterNANA-2--2

SGD 21.06

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more -Male8Panel Mount2--StraightNo terminalRelay PlugNANA-2--2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)