(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

2-mm Pitch Pin Header (Double-Row Terminal Type), A3 Series【1-100 Pieces Per Package】 (Part Numbers)

2-mm Pitch Pin Header (Double-Row Terminal Type), A3 Series

2-mm pitch pin header terminal 2 row type. Allows for even higher precision installation.

[Features]
· Small, high-density mounting: A small, lightweight design enables high-density mounting.
· Also, the crimped slip case can be used by aligning connectors in a 2 mm grid.
· Product variation: In addition to dip types, there are SMT and crimp types, and thus a wide array of variations is provided.
· Stacking variation: When used board-to-board in combination with the A3B pin header, the distance between the boards can be set to 6 mm, or 5.2 mm when used in combination with the A3C pin header.
In-stock items are made-to-order, so returns and cancellations are not possible. Thank you for your understanding.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A3C-6DA-2DSA(71)

Part Number
A3C-6DA-2DSA(71)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSContact sex Number Of Pins Connector Type Rated Current
(A)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Conforming wire size
(AWG)
Contact Pitch
(mm)
Special Notes

SGD 2.64

1 Piece(s) 3 Day(s) or more -Female6Board-to-Board1[Other] Circuit Board Mounting (DIP)StraightGoldReceptacleLead length 3mmNANA2-

Loading...

  1. 1

Basic Information

Connector series initials A/B/C A/B/C A3 Allowable Voltage(V) AC200
Cut sales NA Operating Temperature Range(°C) -55 to +85

Please check the type/dimensions/specifications of the part A3C-6DA-2DSA(71) in the 2-mm Pitch Pin Header (Double-Row Terminal Type), A3 Series series.

Similar Part Numbers

Part Number
A3-20DA-2SV(71)
A3-44DA-2DS(71)
A3-4PA-2SV(71)
A3-50DA-2DS(71)
A3A-10DA-2SV(71)
A3C-8DA-2DSC(71)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSContact sex Number Of Pins Connector Type Rated Current
(A)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Conforming wire size
(AWG)
Contact Pitch
(mm)
Special Notes

SGD 1.90

1 Piece(s) 4 Day(s) or more 10Female20Board-to-Board1[Other] Circuit Board Mounting (SMT)StraightGoldReceptacleNANANA2-

SGD 5.92

1 Piece(s) 4 Day(s) or more -Female44Board-to-Board1[Other] Circuit Board Mounting (DIP)AngleGoldReceptacleNANANA2-

SGD 1.61

1 Piece(s) 3 Day(s) or more 10Male4For PCB1[Other] Circuit Board Mounting (SMT)StraightGoldPin HeaderNANANA2-

SGD 8.94

1 Piece(s) 4 Day(s) or more 10Female50Board-to-Board1[Other] Circuit Board Mounting (DIP)AngleGoldReceptacleNANANA2-

SGD 1.69

1 Piece(s) 3 Day(s) or more 10Female10Board-to-Board1[Other] Circuit Board Mounting (SMT)StraightGoldReceptacleNAWith HubNA2-

SGD 2.22

1 Piece(s) 3 Day(s) or more -Female8Board-to-Board1[Other] Circuit Board Mounting (DIP)StraightGoldReceptacleLead length 2mmNANA2-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)