(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø16 Small Control Unit Mount Hole Plug (Metal Type)

ø16 Small Control Unit Mount Hole Plug (Metal Type)

The protective structure is complete with IP40 and IP65. It is easy to change to ø22 Flush Silhouette with the dedicated accessory

PDF

Part Number

Configured Part Number is shown.

AL-BM6

 
Part Number
AL-BM6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 6.96

1 Piece(s) 3 Day(s) or more

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Specifications Mounting hole plug (metal type) Features For φ 16 mounting hole
Apply SwitchNet L6/L6/H6/A6/AP/LB Series Protective Structure IP65 Material (Main Body) Metal (Zinc Die Casting)
Material (Packaging) Nitrile rubber Material (lock nut) Resin (polyacetal) Note Tightening torque: 0.1–0.29 N·m

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)