(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
ø22 HW Series 2-point push button switch
[Features]
· Finger-protecting SS terminals for extra safety and less work.
· Integrated terminal cover and finger protection for safety.
· Rolling contact and self-cleaning rake-machined contacts.
· IP65 protective construction keeps water and oil out (IP40 on two-point push button switch).
· Two-point push button switch also available, featuring two independently-operating push button switches and display light for three features mounted in one hole.
· Supports all voltages for worldwide needs.
· UL/CSA-approved and EN standard compliant
Part Number
Configured Part Number is shown.
HW7D-B111001WB1
Part Number |
---|
HW7D-B111001WB1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Push button operation | Button color | Contact Configuration | Dimension depth (mm) | Button shape | Lamp working voltage (V) | Light Source Type | Built-in LED bulb color | 2 PT push-button contact configuration details (TOP/BOTTOM) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 31.48 | 1 Piece(s) | 4 Day(s) or more | [Non-illumination type push-button] Non-illumination type, 2-point push-button | Momentary | [Other] White (top)/Black (bottom) | 1a / 1b | 63.9 | Flat/flat | Non-illumination type | Non-illumination type | Non-illumination type | 1a/1b | & ON (↑) /O & OFF (↓) |
Loading...
Mounting Hole | Ø22.3 | Shape | Square | Terminal shape | Screw terminal |
---|---|---|---|---|---|
Guard included | NA | Protection function (environmentally resistant) | IP40 | Representative Standard | CE / UL / TUV / CCC / CSA |
Dimension width(mm) | 29.8 | Dimension vertical(mm) | 54.8 | Current Capacity at VAC 110(A) | 10 |
Current Capacity at VDC 24(A) | 8 | Lock removing method | NA |
Please check the type/dimensions/specifications of the part HW7D-B111001WB1 in the ø22 HW Series, 2-Point Push Button Switch series.
Part Number |
---|
HW7D-B211010WB |
HW7D-L111001M2GGR1 |
HW7D-L111001Q4GGR1 |
HW7D-L111010Q4GGR1 |
HW7D-L112002Q4GGR1 |
HW7D-L211010Q4GGR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Push button operation | Button color | Contact Configuration | Dimension depth (mm) | Button shape | Lamp working voltage (V) | Light Source Type | Built-in LED bulb color | 2 PT push-button contact configuration details (TOP/BOTTOM) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 33.21 | 1 Piece(s) | 4 Day(s) or more | [Non-illumination type push-button] Non-illumination type, 2-point push-button | [Other] Interlock | [Other] White (top)/Black (bottom) | 1a | 69.4 | Flat/flat | Non-illumination type | Non-illumination type | Non-illumination type | 1a/1a | Plain | ||
SGD 58.99 | 1 Piece(s) | 4 Day(s) or more | [Illumination push-button] Illumination two-point push-button | Momentary | [Other] Green (top)/red (bottom) | 1b / 1a | 79.5 | Flat/flat | AC200/220 | LED | Green | 1a/1b | & ON (↑) /O & OFF (↓) | ||
SGD 50.94 | 1 Piece(s) | 4 Day(s) or more | [Illumination push-button] Illumination two-point push-button | Momentary | [Other] Green (top)/red (bottom) | 1b / 1a | 69.4 | Flat/flat | AC/DC24 | LED | Green | 1a/1b | & ON (↑) /O & OFF (↓) | ||
SGD 50.94 | 1 Piece(s) | 4 Day(s) or more | [Illumination push-button] Illumination two-point push-button | Momentary | [Other] Green (top)/red (bottom) | 1a | 69.4 | Flat/flat | AC/DC24 | LED | Green | 1a/1a | & ON (↑) /O & OFF (↓) | ||
SGD 63.63 | 1 Piece(s) | 4 Day(s) or more | [Illumination push-button] Illumination two-point push-button | Momentary | [Other] Green (top)/red (bottom) | 2b / 2a | 89.4 | Flat/flat | AC/DC24 | LED | Green | 2a/2b | & ON (↑) /O & OFF (↓) | ||
SGD 52.69 | 1 Piece(s) | 4 Day(s) or more | [Illumination push-button] Illumination two-point push-button | [Other] Interlock | [Other] Green (top)/red (bottom) | 1a | 69.4 | Flat/flat | AC/DC24 | LED | Green | 1a/1a | Plain |
How can we improve?
How can we improve?