(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø22 HW Series Control Unit (Part Numbers)

ø22 HW Series Control Unit

Finger-protecting SS terminals for extra safety and less work.

[Features]
· Integrated terminal cover and finger protection for safety.
· Rolling contact and self-cleaning rake-machined contacts.
· IP65 protective construction keeps water and oil out (IP40 on two-point push button switch).
· Two-point push button switch also available, featuring two independently-operating push button switches and display light for three features mounted in one hole.
· Supports all voltages for worldwide needs.
· UL/CSA-approved and EN standard compliant.

PDF

Part Number

Configured Part Number is shown.

HW1L-MF210Q4A

 
Part Number
HW1L-MF210Q4A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Type Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details

SGD 33.74

1 Piece(s) 4 Day(s) or more Round[Illumination push-button] Illumination push-buttonMomentaryAmber1a[Available] With full guard67.929.441.4CuspAC/DC24LED1a

Loading...

  1. 1

Basic Information

Mounting Hole Ø22.3 Terminal shape Screw terminal Protection function (environmentally resistant) IP65
Representative Standard CE / UL / TUV / CCC / CSA Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8
Contact Material Silver Lock removing method Available

Please check the type/dimensions/specifications of the part HW1L-MF210Q4A in the ø22 HW Series Control Unit series.

Similar Part Numbers

Part Number
HW1B-M110B
HW1B-M110G
HW1B-M110R
HW1L-MF210Q4G
HW1L-MF210Q4R
HW1L-MF210Q4Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Type Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details

SGD 9.31

1 Piece(s) 4 Day(s) or more Round[Non-illumination type push-button] Non-illumination type push-buttonMomentaryBlack1aNA62.429.441.4Flat TypeNon-illumination typeNon-illumination type1a

SGD 9.31

1 Piece(s) 4 Day(s) or more Round[Non-illumination type push-button] Non-illumination type push-buttonMomentary[Green] Green1aNA62.429.441.4Flat TypeNon-illumination typeNon-illumination type1a

SGD 8.98

1 Piece(s) 4 Day(s) or more Round[Non-illumination type push-button] Non-illumination type push-buttonMomentary[Red] Red1aNA62.429.441.4Flat TypeNon-illumination typeNon-illumination type1a

SGD 33.74

1 Piece(s) 4 Day(s) or more Round[Illumination push-button] Illumination push-buttonMomentary[Green] Green1a[Available] With full guard67.929.441.4CuspAC/DC24LED1a

SGD 33.74

1 Piece(s) 4 Day(s) or more Round[Illumination push-button] Illumination push-buttonMomentary[Red] Red1a[Available] With full guard67.929.441.4CuspAC/DC24LED1a

SGD 33.74

1 Piece(s) 4 Day(s) or more Round[Illumination push-button] Illumination push-buttonMomentaryYellow1a[Available] With full guard67.929.441.4CuspAC/DC24LED1a

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)