(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
ø22 XW series, emergency stop switch
[Features]
· A 4-contact emergency stop push button switch at ø22, with the world's shortest length of 37.1 mm.
· Screw terminal type is 48.7 mm (with terminal cover installed).
· Safe-breaking action for the ultimate in safety.
· Panel depth is 37.1 mm for 1 to 4-contacts (solder terminal type).
· Screw terminal type is 48.7 mm (with terminal cover installed); 55.5 mm for connector type.
· Illuminated and non-illuminated types both have the same depth dimensions.
· Types with 1-4 main contacts (b contacts) and 1-2 monitor contacts (a contacts) provided.
· 2 types of reset operation supported (push-lock-pull or turn-reset).
· Direct circuit control function (IEC60947-5-5: 5.2, IEC60947-5-1 appendix K compliant).
· Safety lock feature (IEC60947-5-5: 6.2).
· IP65 protective construction (IEC60529).
· Gold plated contacts.
· Screw terminal types use a finger-protecting construction standard (IP20).
· 2 button sizes: ø40 (large) and ø60 (extra large).
· 2 types of red colors provided for the buttons on non-illuminated types.
· Dark red (R): Munsell code 5R4/12 (approximate), bright red (RH): Munsell code 7.5R4.5/14 (approximate).
· Operational-illumination types that light an LED when the button is locked also available (button size ø40 (large) only).
· Effective connector types available to reduce wiring time and prevent wiring errors.
· UL/c-UL-approved and EN standard compliant.
· Approved for the UL emergency stop category.
Part Number |
---|
XW1E-BV401MR |
XW1E-BV401MRH |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Terminal shape | Contact Configuration | Button color | Protection function (environmentally resistant) | Dimension depth (mm) | Current Capacity at VAC 125 (A) | Lamp working voltage (V) | Light Source Type | Contact configuration details | Includes electric-shock prevention cover |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 38.30 | 1 Piece(s) | 4 Day(s) or more | Non-illumination type emergency stop | Screw terminal | 1b | [Red] Red | [Available] IP65 | 80.7 | 5 | Non-illumination type | Non-illumination type | Main contact 1b | ○ | ||
SGD 38.30 | 1 Piece(s) | 4 Day(s) or more | Non-illumination type emergency stop | Screw terminal | 1b | [Red] Bright red | [Available] IP65 | 80.7 | 5 | Non-illumination type | Non-illumination type | Main contact 1b | ○ |
Loading...
Shape | Mushroom shape | Card included | NA | Name Plate | NA |
---|---|---|---|---|---|
Mounting Hole | φ22.3 | Push button operation | Push to lock, pull or turn to reset | Representative Standard | CE / UL / CUL / TUV / CCC / CSA |
Dimension vertical(mm) | 40 | Dimension width(mm) | 40 | Current Capacity at VDC 30(A) | 2 |
Button shape | Large | Contact Material | Gold Plated | Lock removing method | NA |
LED linkage | × | Note | Protection function: IP65 (panel front surface) |
How can we improve?
How can we improve?