(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø22 XW Series, Emergency Stop Switch (Part Numbers)

ø22 XW Series, Emergency Stop Switch

ø22 XW series, emergency stop switch

[Features]
· A 4-contact emergency stop push button switch at ø22, with the world's shortest length of 37.1 mm.
· Screw terminal type is 48.7 mm (with terminal cover installed).
· Safe-breaking action for the ultimate in safety.
· Panel depth is 37.1 mm for 1 to 4-contacts (solder terminal type).
· Screw terminal type is 48.7 mm (with terminal cover installed); 55.5 mm for connector type.
· Illuminated and non-illuminated types both have the same depth dimensions.
· Types with 1-4 main contacts (b contacts) and 1-2 monitor contacts (a contacts) provided.
· 2 types of reset operation supported (push-lock-pull or turn-reset).
· Direct circuit control function (IEC60947-5-5: 5.2, IEC60947-5-1 appendix K compliant).
· Safety lock feature (IEC60947-5-5: 6.2).
· IP65 protective construction (IEC60529).
· Gold plated contacts.
· Screw terminal types use a finger-protecting construction standard (IP20).
· 2 button sizes: ø40 (large) and ø60 (extra large).
· 2 types of red colors provided for the buttons on non-illuminated types.
· Dark red (R): Munsell code 5R4/12 (approximate), bright red (RH): Munsell code 7.5R4.5/14 (approximate).
· Operational-illumination types that light an LED when the button is locked also available (button size ø40 (large) only).
· Effective connector types available to reduce wiring time and prevent wiring errors.
· UL/c-UL-approved and EN standard compliant.
· Approved for the UL emergency stop category.

PDF

Part Number

Configured Part Number is shown.

XW1E-BV422RH

 
Part Number
XW1E-BV422RH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Terminal shape Contact Configuration Button color Protection function (environmentally resistant) Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Lamp working voltage
(V)
Light Source Type Contact configuration details Includes electric-shock prevention cover

SGD 50.40

1 Piece(s) 4 Day(s) or more Non-illumination type emergency stopSolder terminal2a / 2b[Red] Bright red[Available] IP6569.13Non-illumination typeNon-illumination typeMain contact 2b/monitor contact 2a×

Loading...

  1. 1

Basic Information

Shape Mushroom shape Card included NA Name Plate NA
Mounting Hole φ22.3 Push button operation Push to lock, pull or turn to reset Representative Standard CE / UL / CUL / TUV / CCC / CSA
Dimension vertical(mm) 40 Dimension width(mm) 40 Current Capacity at VDC 30(A) 2
Button shape Large Contact Material Gold Plated Lock removing method NA
LED linkage × Note Protection function: IP65 (panel front surface)

Please check the type/dimensions/specifications of the part XW1E-BV422RH in the ø22 XW Series, Emergency Stop Switch series.

Similar Part Numbers

Part Number
XW1E-BV401R
XW1E-BV401RH
XW1E-BV402MR
XW1E-LV401Q4R
XW1E-LV411Q4R
XW1E-LV422Q4MR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Terminal shape Contact Configuration Button color Protection function (environmentally resistant) Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Lamp working voltage
(V)
Light Source Type Contact configuration details Includes electric-shock prevention cover

SGD 37.45

1 Piece(s) 4 Day(s) or more Non-illumination type emergency stopSolder terminal1b[Red] Red[Available] IP6569.13Non-illumination typeNon-illumination typeMain contact 1b×

SGD 37.45

1 Piece(s) 4 Day(s) or more Non-illumination type emergency stopSolder terminal1b[Red] Bright red[Available] IP6569.13Non-illumination typeNon-illumination typeMain contact 1b×

SGD 43.52

1 Piece(s) 4 Day(s) or more Non-illumination type emergency stopScrew terminal2b[Red] Red[Available] IP6580.75Non-illumination typeNon-illumination typeMain contact 2b

SGD 51.25

1 Piece(s) 4 Day(s) or more Illuminated emergency stopSolder terminal1b[Red] Red[Available] IP6569.13AC/DC24VLEDMain contact 1b×

SGD 55.62

1 Piece(s) 4 Day(s) or more Illuminated emergency stopSolder terminal1a / 1b[Red] Red[Available] IP6569.13AC/DC24VLEDMain contact 1b/monitor contact 1a×

SGD 67.73

1 Piece(s) 4 Day(s) or more Illuminated emergency stopScrew terminal2b / 2a[Red] Red[Available] IP6580.75AC/DC24VLEDMain contact 2b/monitor contact 2a

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)