(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø25 Control Unit Padlock Cover

ø25 Control Unit Padlock Cover

[Applications]
·Compatible models: Momentary/alternate pushbutton switches and illuminated pushbutton switches (excluding large and large guarded switches), and selector switches with arrow-shaped handles and keys (excluding plate keys).

PDF

Part Number

Configured Part Number is shown.

OLS-KL1

 
Part Number
OLS-KL1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 11.71

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications Padlock Cover Apply TWS series Material (Main Body) Polyarylate Resin
Material (Packaging) Nitrile Rubber Outer Diameter(mm) φ50

Please check the type/dimensions/specifications of the part OLS-KL1 in the ø25 Control Unit Padlock Cover series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)