(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø16 H6 Series, Small Control Unit (Part Numbers)

ø16 H6 Series, Small Control Unit

A Heavy Duty Type designed for control, safety, and ruggedness. Suited for manufacturing machinery and other harsh environments.

[Features]
· Uses a separate locking-lever removal system.
· □24 mm / ø24 mm size (bezel) for use with thumbs or gloved hands.
· Boosted operation load and stroke prevents mistakes and improves control safety.
· Densely-populated mounting is possible, and it's still easy to insert or remove the contact unit.
· Sturdy anti-vibration/shock construction featuring an excellent environment-resistant IP65 protective construction.
· UL and CSA certified.
· EN (Europe) standard compliant (EN60947-5-1/TÜV Rhineland certified).

PDF

Part Number

Configured Part Number is shown.

HA2L-M1C14VG

 
Part Number
HA2L-M1C14VG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Button color Terminal shape Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Illuminated lens-type With barrier Button shape Lamp working voltage
(V)
Contact Material Light Source Type

SGD 29.32

1 Piece(s) 4 Day(s) or more Square-[Other] PCB terminal52.5CE / UL / TUV / CSA24240.10.1×NAFlat TypeAC/DC24GoldLED

Loading...

  1. 1

Basic Information

Mounting Hole φ 16.2 Push button operation Momentary Contact Configuration 1c
Guard included NA Protection function (environmentally resistant) IP65 Lock removing method Available
Features NA

Please check the type/dimensions/specifications of the part HA2L-M1C14VG in the ø16 H6 Series, Small Control Unit series.

Similar Part Numbers

Part Number
HA1B-M1C1G
HA1B-M1C1LW
HA1B-M1C1R
HA1B-M1C1W
HA1B-M1C1Y
HA4B-M1C1VLW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Button color Terminal shape Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Illuminated lens-type With barrier Button shape Lamp working voltage
(V)
Contact Material Light Source Type

SGD 17.58

1 Piece(s) 4 Day(s) or more Round-Solder terminal/tab terminal56UL / CE / CSA / TUV24240.10.1×NAFlat TypeNon-illumination typeGoldNon-illumination type

SGD 20.03

1 Piece(s) 4 Day(s) or more Round[White] Milk WhiteSolder terminal/tab terminal56UL / CE / CSA / TUV24240.10.1NAFlat TypeNon-illumination typeGoldNon-illumination type

SGD 18.38

1 Piece(s) 4 Day(s) or more Round-Solder terminal/tab terminal56UL / CE / CSA / TUV24240.10.1×NAFlat TypeNon-illumination typeGoldNon-illumination type

SGD 18.38

1 Piece(s) 4 Day(s) or more Round-Solder terminal/tab terminal56UL / CE / CSA / TUV24240.10.1×NAFlat TypeNon-illumination typeGoldNon-illumination type

SGD 17.58

1 Piece(s) 4 Day(s) or more RoundYellowSolder terminal/tab terminal56UL / CE / CSA / TUV24240.10.1×NAFlat TypeNon-illumination typeGoldNon-illumination type

SGD 19.72

1 Piece(s) 4 Day(s) or more Square[White] Milk White[Other] PCB terminal52.5UL / CSA24240.10.1With 4-direction barrierFlat TypeNon-illumination typeGoldNon-illumination type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)