(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø22 TW Series Control Unit (Part Numbers)

ø22 TW Series Control Unit

[Features]
· HeavyType integrated model for environmental ruggedness.
· SS connectors used for finger protection.
· Greatly reduces wiring work on round crimp terminals.
· IP65 protective construction (IEC60529).
· Main types have UL/CSA certification and conform to EN standard

PDF

Part Number

Configured Part Number is shown.

AVW401R

 
Part Number
AVW401R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPush button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details Trusco Code

SGD 31.09

1 Piece(s) 4 Day(s) or more Push to lock/turn to reset-1bNA71.9UL / CCC / CSA4041.4LargeNon-illumination typeSilverNon-illumination type1b-

Loading...

  1. 1

Basic Information

Mounting Hole Ø22.3 Shape Round Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8
Lock removing method NA Features NA

Please check the type/dimensions/specifications of the part AVW401R in the ø22 TW Series Control Unit series.

Similar Part Numbers

Part Number
ABFW210R
ABFW210S
ABFW210Y
AVW402R
AVW410R
AVW411R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPush button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details Trusco Code

SGD 17.78

1 Piece(s) 4 Day(s) or more Momentary-1a[Available] With full guard68.9UL / CE / CSA / CCC / TUV3041.4CuspNon-illumination typeSilverNon-illumination type1a-

SGD 17.78

1 Piece(s) 4 Day(s) or more MomentaryBlue1a[Available] With full guard68.9UL / CE / CSA / CCC / TUV3041.4CuspNon-illumination typeSilverNon-illumination type1a-

SGD 17.78

1 Piece(s) 4 Day(s) or more MomentaryYellow1a[Available] With full guard68.9UL / CE / CSA / CCC / TUV3041.4CuspNon-illumination typeSilverNon-illumination type1a-

SGD 37.26

1 Piece(s) 4 Day(s) or more Push to lock/turn to reset-2bNA71.9UL / CSA / CCC4041.4LargeNon-illumination typeSilverNon-illumination type2b-

SGD 31.39

1 Piece(s) 4 Day(s) or more Push to lock/turn to reset-1aNA71.9UL / CSA / CCC4041.4LargeNon-illumination typeSilverNon-illumination type1a-

SGD 37.26

1 Piece(s) 4 Day(s) or more Push to lock/turn to reset-1b / 1aNA71.9UL / CSA / CCC4041.4LargeNon-illumination typeSilverNon-illumination type1a1b-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)