(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø16 A6 Series, Small Control Unit (Part Numbers)

ø16 A6 Series, Small Control Unit

Integrated Light Duty Type with a short 22 mm body.

[Features]
· Integrated LighTDuTyType with a short 22 mm body.
· Exclusive high-quality contact mechanism provides for easy control and a fine touch.
· Works for a wide variety of applications, from consumer products to factory automation.
· LED illumination units feature a resistor and diode inside the LED bulb to restrict current.
· IP40 and IP65 protective constructions available (IEC60529).
· 1 or 2 gold-plated contacts.
· UL/CSA certified.
· EN (Europe) standards compliant.
· CCC certified

PDF

Part Number

Configured Part Number is shown.

AB6Q-M1PLY

Features

●Protection structure IP40(IEC 60529).
●Compliant product to UL, CSA, CCC certification and EN standard.
●A 22mm short body combined unit with high-performance contact mechanism.

Specification

●SPQ(piece):1
Part Number
AB6Q-M1PLY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Push button operation Button color Contact Configuration Protection function (environmentally resistant) Dimension width
(mm)
Specifications Illuminated lens-type With barrier Lamp working voltage
(V)
Light Source Type

SGD 16.98

1 Piece(s) 4 Day(s) or more SquareMomentaryYellow1c[Available] IP6518Jet proof/Oil proof typeNANon-illumination typeNon-illumination type

Loading...

  1. 1
 

Basic Information

Mounting Hole φ 16.2 Terminal shape Solder terminal/tab terminal Guard included NA
Dimension depth(mm) 39 Representative Standard CE / UL / CCC / CSA Dimension vertical(mm) 18
Current Capacity at VAC 110(A) 1 Current Capacity at VDC 24(A) 1 Contact Material Gold

Please check the type/dimensions/specifications of the part AB6Q-M1PLY in the ø16 A6 Series, Small Control Unit series.

Similar Part Numbers

Part Number
AB6H-M1LA
AB6H-M1LG
AB6H-M1LR
AB6Q-M1R
AB6Q-M1W
AB6Q-M1Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Push button operation Button color Contact Configuration Protection function (environmentally resistant) Dimension width
(mm)
Specifications Illuminated lens-type With barrier Lamp working voltage
(V)
Light Source Type

SGD 15.06

1 Piece(s) 4 Day(s) or more ElongatedMomentaryAmber1c[Available] IP4024Enclosed typeNANon-illumination typeNon-illumination type

SGD 15.06

1 Piece(s) 4 Day(s) or more ElongatedMomentary-1c[Available] IP4024Enclosed typeNANon-illumination typeNon-illumination type

SGD 15.06

1 Piece(s) 4 Day(s) or more ElongatedMomentary-1c[Available] IP4024Enclosed typeNANon-illumination typeNon-illumination type

SGD 15.06

1 Piece(s) 4 Day(s) or more SquareMomentary-1c[Available] IP4018Enclosed type×NANon-illumination typeNon-illumination type

SGD 15.06

1 Piece(s) 4 Day(s) or more SquareMomentary-1c[Available] IP4018Enclosed type×NANon-illumination typeNon-illumination type

SGD 15.06

1 Piece(s) 4 Day(s) or more SquareMomentaryYellow1c[Available] IP4018Enclosed type×NANon-illumination typeNon-illumination type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)