(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flash Silhouette Switch, Mounting Hole Plug

Flash Silhouette Switch, Mounting Hole Plug

L6/A6 series mounting hole plug

[Features]
· L6/A6 series mounting hole plug.
· :IP65 protective construction.
· Mounting panel thickness: 0.5 to 5 mm

PDF

Part Number

Configured Part Number is shown.

LA9Z-BS8

 
Part Number
LA9Z-BS8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 6.96

1 Piece(s) 3 Day(s) or more

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Specifications For elongated shape Apply L6 series/A6 series
Protective Structure IP65 Material (Main Body) Polyamide Resin Material (Packaging) Nitrile Rubber
Material (Plate Clamp) Stainless Steel Color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)