(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø30 Control Unit Transparent Button Cover

ø30 Control Unit Transparent Button Cover

ø30 series transparent button cover

[Features]
· Use in areas exposed to dust or water.
· Not suitable for use outdoors or against oil

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OC-121
OC-122
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpecifications

SGD 4.07

1 Piece(s) 4 Day(s) or more For Flat Type Buttons

SGD 4.07

1 Piece(s) 4 Day(s) or more For Protruding Type Buttons

Loading...

  1. 1

Basic Information

Apply φ 30 series Material (Main Body) Rubber (EPDM) Color Transparency

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)