(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø30 Control Unit Anti-Spin Ring【10 Pieces Per Package】

ø30 Control Unit Anti-Spin Ring

ø30 series anti-spin ring

[Features]
· Keeps the unit from rotating.
· For use if not using a name plate on a spinning push button switch or selector switch (one included with cam switches)

PDF

Part Number

Configured Part Number is shown.

OGL-11PN10

 
Part Number
OGL-11PN10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 7.18

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Specifications Rotation prevention ring Apply φ 30 series
Material (Main Body) Metal (Steel/Zinc Plating) Outer Diameter(mm) φ39 Number with packs(Piece) 10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)