(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø22 HW Series, HW1K Type, Key-Control Selector Switch

ø22 HW Series, HW1K Type, Key-Control Selector Switch

ø22 HW series key-control type selector switch

[Features]
· Finger-protecting SS terminals for extra safety and less work.
· Integrated terminal cover and finger protection for safety.
· Rolling contact and self-cleaning rake-machined contacts.
· IP65 protective construction keeps water and oil out (IP40 on two-point push button switch).
· Two-point push button switch also available, featuring two independently-operating push button switches and display light for three features mounted in one hole.
· Supports all voltages for worldwide needs.
· UL and CSA certified; conforms to EN standard.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HW1K-2A10
HW1K-2A20
HW1K-2B01
HW1K-2B10
HW1K-2B11
HW1K-2B20
HW1K-2B22
HW1K-2C01
HW1K-2C10
HW1K-2C11
HW1K-2C20
HW1K-2PA11
HW1K-3A20
HW1K-3D20
HW1K-21B10
HW1K-21B11
HW1K-31G11N1
HW1K-31G22N1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Notch angle
(°C)
Key removal position Key Number
(No)
Number of Contacts

SGD 25.88

1 Piece(s) 4 Day(s) or more 1a2Stop each position62.4Disk tumbler type90All removed0H1

SGD 31.58

1 Piece(s) 4 Day(s) or more 2a2Stop each position62.4Disk tumbler type90All removed0H2

SGD 25.88

1 Piece(s) 4 Day(s) or more [Other] 1b2Stop each position62.4Disk tumbler type90Left Absent0H1

SGD 25.88

1 Piece(s) 4 Day(s) or more 1a2Stop each position62.4Disk tumbler type90Left Absent0H1

SGD 31.58

1 Piece(s) 4 Day(s) or more 1a1b2Stop each position62.4Disk tumbler type90Left Absent0H2

SGD 31.58

1 Piece(s) 4 Day(s) or more 2a2Stop each position62.4Disk tumbler type90Left Absent0H2

SGD 42.33

1 Piece(s) 4 Day(s) or more 2a2b2Stop each position82.4Disk tumbler type90Left Absent0H4

SGD 25.88

1 Piece(s) 4 Day(s) or more [Other] 1b2Stop each position62.4Disk tumbler type90Right removed0H1

SGD 25.88

1 Piece(s) 4 Day(s) or more 1a2Stop each position62.4Disk tumbler type90Right removed0H1

SGD 31.58

1 Piece(s) 4 Day(s) or more 1a1b2Stop each position62.4Disk tumbler type90Right removed0H2

SGD 31.58

1 Piece(s) 4 Day(s) or more 2a2Stop each position62.4Disk tumbler type90Right removed0H2

SGD 87.37

1 Piece(s) 4 Day(s) or more 1a1b2Stop each position63.8Pin tumbler type90All removed5002

SGD 31.58

1 Piece(s) 4 Day(s) or more 2a3Stop each position62.4Disk tumbler type45All removed0H2

SGD 31.58

1 Piece(s) 4 Day(s) or more 2a3Stop each position62.4Disk tumbler type45Remove middle0H2

SGD 25.88

1 Piece(s) 4 Day(s) or more 1a2[Return] Right return62.4Disk tumbler type60Left Absent0H1

SGD 31.58

1 Piece(s) 4 Day(s) or more 1a1b2[Return] Right return62.4Disk tumbler type60Left Absent0H2

SGD 31.58

1 Piece(s) 4 Day(s) or more 1a1b3[Return] Right return62.4Disk tumbler type45Left Absent0H2

SGD 42.33

1 Piece(s) 4 Day(s) or more 2a2b3[Return] Right return82.4Disk tumbler type45Left Absent0H4

Loading...

  1. 1

Basic Information

Type Keylock switch Shape Circular Type. Mounting Hole φ22.3
Illumination NA With key Available Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 41.4
Dimension width(mm) 29.4 Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8
Contact Silver Lock removing method Available Features Cam specification code: None
Terminal configuration/contact operation (notch position) Reference to catalog required

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)