(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø25 TWS Series Pilot Light (Part Numbers)

ø25 TWS Series Pilot Light

TWS series pilot light

[Features]
· Terminal cover not required.
· Drastically reduces the man-hours for wiring round crimp terminals.
· UL and CSA certified, compliant with EN standards (excluding some models)

PDF

Part Number

Configured Part Number is shown.

UPQS4B16NG

 
Part Number
UPQS4B16NG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Light Source Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape

SGD 21.78

1 Piece(s) 4 Day(s) or more ElongatedGreen[Other] AC100/110V[Available] IP40Light BulbCE / UL / TUV / CCC / CSA5339.572Plastic ringNameplate typeFlat Type

Loading...

  1. 1

Basic Information

Mounting Hole Size Ø25.5 Terminal shape Screw terminal Lock removing method NA

Please check the type/dimensions/specifications of the part UPQS4B16NG in the ø25 TWS Series Pilot Light series.

Similar Part Numbers

Part Number
APS116DNA
APS116DNG
APS116DNPW
APS116DNR
UPQS4B26NR
UPQS4B26NW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Light Source Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape

SGD 33.74

1 Piece(s) 4 Day(s) or more [Round] Circular.[Other] Amber[Other] AC100/110V[Available] IP65LEDCE / UL / CCC / TUV / CSA39.23474.5Metal ringNormal typeProtruding (dome shape)

SGD 33.74

1 Piece(s) 4 Day(s) or more [Round] Circular.Green[Other] AC100/110V[Available] IP65LEDCE / UL / CCC / TUV / CSA39.23474.5Metal ringNormal typeProtruding (dome shape)

SGD 33.74

1 Piece(s) 4 Day(s) or more [Round] Circular.[White] Pure White[Other] AC100/110V[Available] IP65LEDCE / UL / CCC / TUV / CSA39.23474.5Metal ringNormal typeProtruding (dome shape)

SGD 33.74

1 Piece(s) 4 Day(s) or more [Round] Circular.[Red] Red.[Other] AC100/110V[Available] IP65LEDCE / UL / CCC / TUV / CSA39.23474.5Metal ringNormal typeProtruding (dome shape)

SGD 21.78

1 Piece(s) 4 Day(s) or more Elongated[Red] Red.[Other] AC200/220V[Available] IP40Light BulbCE / UL / CCC / TUV / CSA5339.572Plastic ringNameplate typeFlat Type

SGD 21.78

1 Piece(s) 4 Day(s) or more Elongated[White] Milk White[Other] AC200/220V[Available] IP40Light BulbCE / UL / CCC / TUV / CSA5339.572Plastic ringNameplate typeFlat Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)