(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø16 A6 Series Pilot Light (Part Numbers)

ø16 A6 Series Pilot Light

A6 series pilot light

[Features]
· An integrated type with a short copper body of 22 mm, Light Duty Type.
· Uses fine mechanism, a unique high-performance contact mechanism that achieves a fine touch and light operation feel.
· Supports a wide range of applications, from the consumer market to factory automation.
· The LED illumination unit contains a current limiting resistor and a diode for protection against reverse connection inside the LED bulb.
· Complete with IP40 and IP65 protective structures. (IEC60529)
· Gold-clad 1c and 2c contacts.
· UL/CSA certified.
· Compliant with EN (European) standards.
· CCC certified.

PDF

Part Number

Configured Part Number is shown.

AL6H-P4G

 
Part Number
AL6H-P4G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Hole Size Shape Color Rated Voltage
(V)
Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications With 3-direction barrier

SGD 13.12

1 Piece(s) 4 Day(s) or more φ 16.2ElongatedGreenAC/DC24V[Available] IP40CE / UL / CCC / CSA182439Enclosed type×

Loading...

  1. 1

Basic Information

Light Source LED Terminal shape Solder Terminal Lock removing method NA

Please check the type/dimensions/specifications of the part AL6H-P4G in the ø16 A6 Series Pilot Light series.

Similar Part Numbers

Part Number
AL6H-P1Y
AL6H-P22JW
AL6H-P4A
AL6H-P4PG
AL6H-P4PR
AL6H-P4R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Hole Size Shape Color Rated Voltage
(V)
Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications With 3-direction barrier

SGD 13.12

1 Piece(s) 4 Day(s) or more φ 16.2ElongatedYellow[Other] DC5V[Available] IP40CE / UL / CCC / CSA182439Enclosed type×

SGD 41.96

1 Piece(s) 4 Day(s) or more φ 16.2Elongated[White] Pure WhiteAC200V[Available] IP40UL / CSA38.52467.6Enclosed type×

SGD 13.12

1 Piece(s) 4 Day(s) or more φ 16.2Elongated[Other] AmberAC/DC24V[Available] IP40CE / UL / CCC / CSA182439Enclosed type×

SGD 14.94

1 Piece(s) 4 Day(s) or more [Other] φ 16.2ElongatedGreenAC/DC24V[Available] IP65CE / UL / CCC / CSA182439Jet-proof type×

SGD 14.94

1 Piece(s) 5 Day(s) or more [Other] φ 16.2Elongated[Red] Red.AC/DC24V[Available] IP65CE / UL / CCC / CSA182439Jet-proof type×

SGD 13.12

1 Piece(s) 4 Day(s) or more φ 16.2Elongated[Red] RedAC/DC24V[Available] IP40CE / UL / CCC / CSA182439Enclosed type×

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)