(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Contact for Commercial MATE-N-LOK【1-100 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

60618-1

 
Part Number
60618-1
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Applicable wire range
(AWG)
Applicable wire range
(mm2)
Packing Type Insulation coating outer diameter
(mm)
Material Finish Socket shape Hand tool model number Number with packs
(Piece)

SGD 14.21

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more -Male24 to 180.20 to 0.89Individual2.5BrassPre-tinA91512-1/91528-1100

Loading...

  1. 1

Basic Information

Connector series initials Katakana Katakana Commercial MATE-N-LOK Wire connection method Crimp

Please check the type/dimensions/specifications of the part 60618-1 in the Contact for Commercial MATE-N-LOK series.

Similar Part Numbers

Part Number
170148-1
170148-2
60617-1
60618-4
60618-6
60619-1
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Applicable wire range
(AWG)
Applicable wire range
(mm2)
Packing Type Insulation coating outer diameter
(mm)
Material Finish Socket shape Hand tool model number Number with packs
(Piece)

SGD 12.33

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Female24 to 180.20 to 0.89Individual2.5BrassPre-tinA91512-1100

SGD 21.81

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Female24 to 180.20 to 0.89Individual2.5Phosphor bronzePre-tinA91512-1100

SGD 14.21

100 Pieces Per Package

1 Pack(s)Available 4 Day(s) or more -Female24 to 180.20 to 0.89Individual2.5BrassPre-tinA91512-1/91528-1100

SGD 29.14

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Male24 to 180.20 to 0.89Individual2.5Phosphor bronzePre-tinA91512-1/91528-1100

SGD 93.40

100 Pieces Per Package

1 Pack(s)Available 4 Day(s) or more 10Male24 to 180.20 to 0.89Individual2.5Phosphor bronzeLocal gold platingA91512-1/91528-1100

SGD 12.50

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more -Female20 to 140.50 to 2.27Individual3.30BrassPre-tinA91504-1100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)