(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø25 TWS Series Selector Switch, Arrow Type (Part Numbers)

ø25 TWS Series Selector Switch, Arrow Type

ø25 TWS Series Selector Switch, Arrow Type

PDF

Part Number

Configured Part Number is shown.

ASS32SN-1361

Features

●Jetproof/oil prevention type.(NECA C4520)
●Compliant product to UL, CSA, CCC certification and EN standard.

Specification

●SPQ(piece):1
●Protective Structure: IP65(IEC60529)
Part Number
ASS32SN-1361
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Notch angle
(°C)
Number of Contacts Trusco Code Special notes

SGD 30.95

1 Piece(s) 4 Day(s) or more [Other] 2S3Stop each position65.9Circuit number: 136154452-Reference to the catalog is required (notch position/ circuit number)

Loading...

  1. 1
 

Basic Information

Type Selector Shape Circular Type. Mounting Hole Ø25.5
Illumination NA With key NA Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 41.4
Dimension width(mm) 34 Contact Silver Lock removing method NA

Please check the type/dimensions/specifications of the part ASS32SN-1361 in the ø25 TWS Series Selector Switch, Arrow Type series.

Similar Part Numbers

Part Number
ASS211N
ASS220N
ASS222N
ASS3311N-202
ASS3320N
ASS340N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Notch angle
(°C)
Number of Contacts Trusco Code Special notes

SGD 22.84

1 Piece(s) 4 Day(s) or more 1a1b2Stop each position65.9Circuit number: not specified108902387-0375Reference to the catalog is required (notch position)

SGD 23.07

1 Piece(s) 4 Day(s) or more 2a2Stop each position65.9Circuit number: not specified108902-Reference to the catalog is required (notch position)

SGD 35.87

1 Piece(s) 4 Day(s) or more 2a2b2Stop each position85.9Circuit number: not specified108904-Reference to the catalog is required (notch position)

SGD 24.04

1 Piece(s) 4 Day(s) or more 1a1b3[Return] Both return65.9Circuit number: 202108452-Reference to the catalog is required (notch position/ circuit number)

SGD 23.81

1 Piece(s) 4 Day(s) or more 2a3[Return] Both return65.9Circuit number: not specified108452-Reference to the catalog is required (notch position)

SGD 35.87

1 Piece(s) 4 Day(s) or more 4a3Stop each position85.9Circuit number: not specified108454-Reference to the catalog is required (notch position)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)