(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

GT3 Series All Multitimers (Part Numbers)

GT3 Series All Multitimers

Various types such as off delay and star delta are also available.
[Features]
・ 100 to 240 V AC variable power supply
・ High accuracy achieved by adopting ceramic resonator oscillation counting method
・ Equipped with easy-to-read operation indicator light
・ DlN 48-mm square adapter can be changed to embedded type [Multi-mode (Analog setting) type]
・ With instant operation function on 0 scale
・ Realize multi-mode / multi-time limit that covers 96 models with 1 unit
・ A product that is compliant with major overseas safety standards. UL, c-UL certified product. Compliant with EN standards

PDF

Part Number

Configured Part Number is shown.

GT3F-1AF20

 
Part Number
GT3F-1AF20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Time specifications
(s)
Power Supply Voltage Dimension depth
(mm)
Contact Configuration AC output specification (Ω load) DC output specification (Ω load) Flicker operation Interval operation Sequential operation Coarse/fine adjustment setting Input Calendar time setting

SGD 103.13

1 Piece(s) 4 Day(s) or more Timer0.1 to 600[AC-dedicated] VAC 100–24085.2Time Limit 1cAC250V 5ADC30V 5A××××Not applicable

Loading...

  1. 1

Basic Information

Display method Analog Mounting Method Plug-in socket Output Method Relay
Representative Standard CE / UL / CUL / CSA Dimension vertical(mm) 40 Dimension width(mm) 36
Delay operation One-shot operation × Star/Delta ×

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)