(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cord Connector Body (Twist Lock) (Part Numbers)

Cord Connector Body (Twist Lock)

It has a twist lock cord connector body that is particular about quality and workability and
can be used for relay by connecting electric cables and combining it with a plug.
[Features]
Lineup from 15 A to 100 A rating.
Many products use flame-retardant grade UL94V-0 nylon resin with excellent heat resistance and tracking resistance for its main body.
Rubber covers, nylon covers, polycarbonate covers, etc., are available for the covers so that they can be used according to the purpose.

PDF

Part Number

Configured Part Number is shown.

3224N-L6-IV

Features

●A soft resin cover of flame retardant material.
●Use terminal M4 screw.
●Connection method is crimp terminal type.

Specification

●Applicable Cable(mm2):2CT.VCT3.5
●SPQ(piece):5
Part Number
3224N-L6-IV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color Trusco Code Bargain Article φA dimensions
(mm)
φB dimensions
(mm)
φC dimensions
(mm)
L Dimension
(mm)

SGD 14.05

1 Piece(s) 4 Day(s) or more -[Other] Ground insulation type 2P hook type25020AvailablePSE86.54545Nylon cover typeWhite--45-39.586.5

Loading...

  1. 1
 

Basic Information

Type Cord connector body

Please check the type/dimensions/specifications of the part 3224N-L6-IV in the Cord Connector Body (Twist Lock) series.

Similar Part Numbers

Part Number
2224N
2324R
3114N
3224N-L6-RD
3224R
3244N-L8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color Trusco Code Bargain Article φA dimensions
(mm)
φB dimensions
(mm)
φC dimensions
(mm)
L Dimension
(mm)

SGD 11.97

1 Piece(s) 4 Day(s) or more -[Other] 2P hook type25020NAPSE8238.438.4Nylon cover typeBlack--38.4-3482

SGD 23.78

1 Piece(s) 4 Day(s) or more -[Other] 2P hook type25030NAPSE1005555Rubber cover typeBlack--5515--

SGD 10.98

1 Piece(s) 4 Day(s) or more -[Other] Ground insulation type 2P hook type12515NAPSE694040Nylon cover typeBlack-----69

SGD 27.62

1 Piece(s) 6 Day(s) or more -[Other] Ground insulation type 2P hook type25020AvailablePSE---Nylon cover typeRed441-9723N/A45-39.586.5

SGD 15.33

1 Piece(s) 4 Day(s) or more -[Other] 3P hook type25020NAPSE904646Rubber cover typeBlack--4615--

SGD 17.42

1 Piece(s) 6 Day(s) or more 10[Other] Ground insulation type 2P hook type48020Available-86.54545Nylon cover typeBlack--45-39.586.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)