(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
It is a panel outlet twist lock that can be incorporated into machinery and equipment and boards.
[Features]
·It is an outlet dedicated to equipment for supplying power.
·The body material has heat resistance and tracking resistance, etc.
·The body is made of nylon resin with flame-retardant (UL94V-0) specification that does not contain harmful substances.
·There are 2 types of cable connection: "crimp terminal type" that tightens the terminal screw and "tightening type" that uses the cable insertion hole.
[Use]
·It is ideal for power outlets for switchboards, machine tools, etc.
Part Number
Configured Part Number is shown.
Product image of 4240-P-L16 (01)
Product image of 4240-P-L16 (02)
Product image of 2320-P (01)
Product image of 2320-P (02)
[4240-P-L16: Ground Type 3P 20 A 480 V (NEMA L16-20) Panel Outlet]
[2320-P: 2P 30 A 250 V Panel Outlet]
(Units: mm)
Dimensional drawing of 4240-P-L16
Part number | Part Name | Number | Summary |
---|---|---|---|
1 | Body | 1 | Polyamide resin |
2 | Cover | 1 | Polyamide resin |
3 | Terminal | 4 | Brass, 1 of them, nickel plating |
4 | Blade holder | 4 | Phosphor bronze |
5 | Mounting bracket | 2 | Mild steel zinc plating, chromate treatment |
6 | Terminal Screw | 4 | Brass M4 |
(Units: mm)
Dimensional drawing of 2320-P
Part number | Part Name | Number | Summary |
---|---|---|---|
1 | Body | 1 | UF resin |
2 | Back cover | 1 | UF resin |
3 | Terminal | 2 | Brass |
4 | Blade holder | 2 | Phosphor bronze |
5 | Mounting bracket | 2 | Mild steel zinc plating, chromate treatment |
6 | Terminal Screw | 2 | Brass M4.5 |
Part Number |
---|
3320-P |
3320-P-L6 |
4320-P-L15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shape | Rated Voltage (V) | Rated Current (A) | NEMA standard presence | Representative Standard | Dimension width (mm) | Dimension thickness (mm) | Color | Bargain Article | φA dimensions (mm) | φB dimensions (mm) | L Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 18.87 | 1 Piece(s) | 6 Day(s) or more | 10 | [Other] 3P hook type | 250 | 30 | Available | PSE | 42 | 40 | Black | - | 70 | 42 | 32 | ||
SGD 17.58 | 1 Piece(s) | 4 Day(s) or more | - | [Other] Ground insulation type 2P hook type | 250 | 30 | Available | PSE | 42 | 40 | Black | - | 70 | 42 | 32 | ||
SGD 24.73 | 1 Piece(s) | 4 Day(s) or more | - | [Other] Ground insulation type 3P hook type | 250 | 30 | Available | PSE | 42 | 40 | Black | - | 70 | 42 | 32 |
Loading...
Type | Outlet | Dimension length(mm) | 68 |
---|
How can we improve?
How can we improve?