(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Exposed Outlet - Twist Lock (Part Numbers)

Exposed Outlet - Twist Lock

[Features]
· Exposed equipment for providing power to a plug, that can be easily installed as necessary.
· Hook

PDF

Part Number

Configured Part Number is shown.

4221

 
Part Number
4221
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
φA dimensions
(mm)

SGD 13.13

1 Piece(s) 4 Day(s) or more -[Other] Ground insulation type 3P hook type25020NA72724372

Loading...

  1. 1

Basic Information

Type Outlet Representative Standard PSE Features NA
Color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)