(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MELSEC-Q Series Power Supply Unit (Large Capacity Type)

MELSEC-Q Series Power Supply Unit (Large Capacity Type)

It is a large capacity type power supply unit for all-round model MELSEC-Q series.

PDF

Part Number

Configured Part Number is shown.

Q64PN

 
Part Number
Q64PN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 278.20

1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Applicable Series Q (Q Mode) Representative Standard UL/CE Input Voltage AC100V to 240V
Output Voltage/ Output Capacity DC5V/8.5A Compatible Model Q3□B/Q3□DB/Q6□B Note Power Supply Unit for Use with 100 to 240 VAC Power Supplies

Please check the type/dimensions/specifications of the part Q64PN in the MELSEC-Q Series Power Supply Unit (Large Capacity Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)