(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MELSEC-Q Series Power Supply Unit (Remaining Life Detection Type)

MELSEC-Q Series Power Supply Unit (Remaining Life Detection Type)

Power supply unit for Mitsubishi general-purpose sequencer MELSEC-Q series. (Lifespan detection type)

PDF

Part Number

Configured Part Number is shown.

Q61P-D

MELSEC-Q Series Power Supply Unit (Lifespan Detection Type) Specifications

MELSEC-Q series power supply unit (lifespan detection type) image

MELSEC-Q series power supply unit (lifespan detection type) image

Performance Specifications

Base Installation PositionInstallation slot for power supply unit
Compatible Base UnitQ3□B, Q3□DB, Q6□B
Input Power Supply Voltage100 to 240 V AC (-15% to +10%)
Input Frequency50/60 Hz ±5%
Input Voltage Distortion FactorWithin 5%
Input Maximum Apparent Power130 V A
Inrush CurrentWithin 20 A, 8 ms
Rated Output Current5 V DC6 A
Overcurrent Protection5 V DC6.6 A or more
Overvoltage Protection5 V DC5.5 to 6.5 V
Efficiency70% or more
Allowable Momentary Power Loss TimeWithin 20 ms
Withstand VoltageBetween all inputs / LG at once and all outputs / FG at once 2,300 V AC / 1 minute (altitude 0 to 2,000 m)
Insulation ResistanceBetween all inputs / LG at once and all outputs / FG at once, between all inputs at once and LG, between all outputs at once and FG: 10 MΩor more at 500 V DC on an insulation resistance tester
Operation IndicationLED indicators(POWER LED, LIFE LED)
FuseBuilt-in (not user-replaceable)
Contact Output PartApplicationsERR contact, LIFE OUT contact
Rated Opening/Closing Voltage/Current24 V DC, 0.5 A
Minimum Switching Load5 V DC 1 mA
Response TimeOFF→ON10 ms or less
ON→OFF12 ms or less
LifespanMechanical20 million times or more
ElectricalRated opening/closing voltage / current load: 100,000 times or more
Surge SuppressorN/A
FuseN/A
External Wiring Connection MethodScrew terminal block (M3.5 screw)
External DimensionsHeight (H)98 mm
Width (W)55.2 mm
Depth (D)90 mm
Weight0.45 kg
Part Number
Q61P-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 245.90

1 Piece(s) Quote

Loading...

  1. 1
 

Basic Information

Applicable Series Q (Q Mode) Representative Standard UL/CE Input Voltage AC100V to 240V
Output Voltage/ Output Capacity DC5V/6A Compatible Model Q3□B/Q3□DB/Q6□B Note A power supply unit that can be used with an input power supply of 100 to 240 VAC. The remaining life can normally be checked via LED lighting. Or, you can get the same information using external equipment

Please check the type/dimensions/specifications of the part Q61P-D in the MELSEC-Q Series Power Supply Unit (Remaining Life Detection Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)